REF50E
Enhanced low-noise (0.5µVpp/V), low-drift (2.5ppm°/C), wide-VIN (42V) precision voltage reference
REF50E
- Low temperature drift (maximum):
- Enhanced-grade (new): 2.5ppm/°C
- High-grade: 3ppm/°C
- Standard-grade: 8ppm/°C
- High accuracy (maximum):
- Enhanced-grade: 0.025%
- High-grade: 0.05%
- Standard-grade: 0.1%
- Low noise:
- Enhanced-grade: 0.5µVPP/V
- High/standard-grade: 3µVPP/V
- Excellent long-term stability:
- 22ppm after first 1000 hours (SOIC-8)
- 50ppm after first 1000 hours (VSSOP-8)
- Wide input voltage support:
- Enhanced-grade: 42V
- High/standard-grade: 18V
- High-output current: ±10mA
- Temperature range: -40°C to 125°C
The REF50xx is a family of low-noise, low-drift, very high precision voltage references. The references are capable of both sinking and sourcing current, and have excellent line and load regulation.
Achieve excellent temperature drift (2.5ppm/°C) and high accuracy (0.025%) using proprietary design techniques. These features, combined with very low flicker noise (0.5µVPP/V), make the REF50xx family an excellent choice for use in high-precision data acquisition systems. REF50 family is available in enhanced grade (REF50xxEI), high grade (REF50xxI), and standard grade (REF50xxAI). The reference voltages are offered in 8-pin SOIC and VSSOP packages and are specified from –40°C to 125°C.
For detailed comparison across various grades, refer to .
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| SOIC (D) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.