MMBZ15VCL-Q1

ACTIVE

Product details

Package name SOT-23-3 IO leakage current (max) (nA) 50 IO capacitance (typ) (pF) 105 Number of channels 2 Rating Automotive
Package name SOT-23-3 IO leakage current (max) (nA) 50 IO capacitance (typ) (pF) 105 Number of channels 2 Rating Automotive
SOT-23 (DBZ) 3 6.9204 mm² (2.92 mm × 2.37 mm)
  • IEC 61000-4-2 ESD protection:
    • ±30kV contact discharge
    • ±30kV air-gap discharge
  • IEC 61643-321 surge protection:
    • Up to 1.9A (10/1000µs)
  • Low leakage current: 50nA (max)
  • Temperature range: -55°C to +150°C
  • Leaded packages used for automatic optical inspection (AOI)
  • AEC-Q101 Qualified

  • IEC 61000-4-2 ESD protection:
    • ±30kV contact discharge
    • ±30kV air-gap discharge
  • IEC 61643-321 surge protection:
    • Up to 1.9A (10/1000µs)
  • Low leakage current: 50nA (max)
  • Temperature range: -55°C to +150°C
  • Leaded packages used for automatic optical inspection (AOI)
  • AEC-Q101 Qualified

The MMBZxxVCL-Q1 is a dual channel unidirectional or single channel bidirectional ESD in common cathode configuration. The device’s low capacitance and low leakage features enable use in high speed applications. The low dynamic resistance allows low clamping voltage to help protect systems against transient events.

The MMBZxxVCL-Q1 is packaged in the SOT-23, providing two channels of robust transient protection in one space-efficient form factor.

The MMBZxxVCL-Q1 is a dual channel unidirectional or single channel bidirectional ESD in common cathode configuration. The device’s low capacitance and low leakage features enable use in high speed applications. The low dynamic resistance allows low clamping voltage to help protect systems against transient events.

The MMBZxxVCL-Q1 is packaged in the SOT-23, providing two channels of robust transient protection in one space-efficient form factor.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet MMBZxxVCL-Q1 Dual Channel ESD Protection datasheet PDF | HTML Dec 12, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos