LMKDB1112

ACTIVE

Product details

Number of outputs 12 Additive RMS jitter (typ) (fs) 19.2 Core supply voltage (V) 1.8, 3.3 Output supply voltage (V) 1.8, 3.3 Output skew (ps) 50 Operating temperature range (°C) -40 to 105 Rating Catalog Output type LP-HCSL Input type LP-HCSL
Number of outputs 12 Additive RMS jitter (typ) (fs) 19.2 Core supply voltage (V) 1.8, 3.3 Output supply voltage (V) 1.8, 3.3 Output skew (ps) 50 Operating temperature range (°C) -40 to 105 Rating Catalog Output type LP-HCSL Input type LP-HCSL
LGA (ZSF) 80 25 mm² (5 mm × 5 mm)
  • LP-HCSL clock buffer and clock MUX that support:
    • PCIe Gen 1 to Gen 7
    • CC (Common Clock) and IR (Independent Reference) PCIe architectures
    • Input clock with or without SSC
  • Intel DB2000QL and DB1206 compliant:
    • All devices meet DB2000QL specifications
    • LMKDB1120 is pin-compatible to DB2000QL
    • LMKDB1112 is pin-compatible to DB1206
  • Extremely low additive jitter:
    • 31fs maximum 12kHz to 20MHz RMS additive jitter at 156.25MHz
    • 13fs maximum additive jitter for PCIe Gen 4
    • 5fs maximum additive jitter for PCIe Gen 5
    • 3fs maximum additive jitter for PCIe Gen 6
    • 2.1fs maximum additive jitter for PCIe Gen 7
  • Fail-safe input
  • Fail-safe outputs (LMKDB1120FS, LMKDB1108FS and LMKDB1104FS only)
  • Flexible power-up sequence
  • Automatic output disable
  • Individual output enable
  • SBI (Side Band Interface) for high-speed output enable or disable
  • LOS (Loss of Signal) input detection
  • 85Ω or 100Ω output impedance
  • 1.8V / 3.3V ± 10% power supply
  • –40°C to 105°C ambient temperature
  • LP-HCSL clock buffer and clock MUX that support:
    • PCIe Gen 1 to Gen 7
    • CC (Common Clock) and IR (Independent Reference) PCIe architectures
    • Input clock with or without SSC
  • Intel DB2000QL and DB1206 compliant:
    • All devices meet DB2000QL specifications
    • LMKDB1120 is pin-compatible to DB2000QL
    • LMKDB1112 is pin-compatible to DB1206
  • Extremely low additive jitter:
    • 31fs maximum 12kHz to 20MHz RMS additive jitter at 156.25MHz
    • 13fs maximum additive jitter for PCIe Gen 4
    • 5fs maximum additive jitter for PCIe Gen 5
    • 3fs maximum additive jitter for PCIe Gen 6
    • 2.1fs maximum additive jitter for PCIe Gen 7
  • Fail-safe input
  • Fail-safe outputs (LMKDB1120FS, LMKDB1108FS and LMKDB1104FS only)
  • Flexible power-up sequence
  • Automatic output disable
  • Individual output enable
  • SBI (Side Band Interface) for high-speed output enable or disable
  • LOS (Loss of Signal) input detection
  • 85Ω or 100Ω output impedance
  • 1.8V / 3.3V ± 10% power supply
  • –40°C to 105°C ambient temperature

The LMKDB devices are a family of extremely-low-jitter LP-HCSL buffers that support PCIe Gen 1 to Gen 7 and are DB2000QL compliant. The devices provide flexible power-up sequence, fail-safe inputs, fail-safe outputs, individual output active and inactive pins, loss of input signal (LOS) detection and automatic output disable features, as well as excellent power supply noise rejection performance.

Both 1.8V and 3.3V supply voltages are supported. For LMKDB1120, 1.8V power supply saves 250mW power compared to 3.3V.

The LMKDB devices are a family of extremely-low-jitter LP-HCSL buffers that support PCIe Gen 1 to Gen 7 and are DB2000QL compliant. The devices provide flexible power-up sequence, fail-safe inputs, fail-safe outputs, individual output active and inactive pins, loss of input signal (LOS) detection and automatic output disable features, as well as excellent power supply noise rejection performance.

Both 1.8V and 3.3V supply voltages are supported. For LMKDB1120, 1.8V power supply saves 250mW power compared to 3.3V.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMKDB1112EVM — DB1206-compliant 12-output clock buffer for PCIe Gen 1 to Gen 7

The LMKDB1112 Evaluation Module (EVM) is designed to provide a quick setup to evaluate the LMKDB1112 LP-HCSL buffer that supports PCIe Gen 1 to Gen 7 and is DB2000QL compliant. The printed circuit board (PCB) contains several jumpers and a USB connection to enable the LMKDB1112 with desired user (...)
User guide: PDF | HTML
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
LGA (ZSF) 80 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos