Product details

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 1.5 Vs (max) (V) 32 Vs (min) (V) 3 Rating Catalog Features With Op Amp Iq per channel (typ) (mA) 0.5 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In to V- Operating temperature range (°C) 0 to 70 Input bias current (±) (max) (nA) 250 VICR (max) (V) 30 VICR (min) (V) 0
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 1.5 Vs (max) (V) 32 Vs (min) (V) 3 Rating Catalog Features With Op Amp Iq per channel (typ) (mA) 0.5 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In to V- Operating temperature range (°C) 0 to 70 Input bias current (±) (max) (nA) 250 VICR (max) (V) 30 VICR (min) (V) 0
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Wide Power Supply Voltage Range
    • Single Supply: 3V to 32V
    • Dual Supply: ±1.5V to ±16V
  • Low Supply Current Drain—Essentially Independent of Supply Voltage: 600 μA
  • Low Input Biasing Current: 50 nA
  • Low Input Offset Voltage: 2 mV
  • Low Input Offset Current: 5 nA
  • Input Common-Mode Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to the Power Supply Voltage
  • ADDITIONAL OP AMP FEATURES
    • Internally Frequency Compensated for Unity Gain
    • Large DC Voltage Gain:  100 dB
    • Wide Bandwidth (Unity Gain): 1 MHz
    • Large Output Voltage Swing: 0V to V+ − 1.5V
  • ADDITIONAL COMPARATOR FEATURES
    • Low Output Saturation Voltage: 250 mV at 4 mA
    • Output Voltage Compatible with all Types of Logic Systems

Advantages

  • Eliminates Need for Dual Power Supplies
  • An Internally Compensated Op Amp and a Precision Comparator in the Same Package
  • Allows Sensing at or Near Ground
  • Power Drain Suitable for Battery Operation
  • Pin-Out is the Same as Both the LM358 Dual Op Amp and the LM393 Dual Comparator

All trademarks are the property of their respective owners.

  • Wide Power Supply Voltage Range
    • Single Supply: 3V to 32V
    • Dual Supply: ±1.5V to ±16V
  • Low Supply Current Drain—Essentially Independent of Supply Voltage: 600 μA
  • Low Input Biasing Current: 50 nA
  • Low Input Offset Voltage: 2 mV
  • Low Input Offset Current: 5 nA
  • Input Common-Mode Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to the Power Supply Voltage
  • ADDITIONAL OP AMP FEATURES
    • Internally Frequency Compensated for Unity Gain
    • Large DC Voltage Gain:  100 dB
    • Wide Bandwidth (Unity Gain): 1 MHz
    • Large Output Voltage Swing: 0V to V+ − 1.5V
  • ADDITIONAL COMPARATOR FEATURES
    • Low Output Saturation Voltage: 250 mV at 4 mA
    • Output Voltage Compatible with all Types of Logic Systems

Advantages

  • Eliminates Need for Dual Power Supplies
  • An Internally Compensated Op Amp and a Precision Comparator in the Same Package
  • Allows Sensing at or Near Ground
  • Power Drain Suitable for Battery Operation
  • Pin-Out is the Same as Both the LM358 Dual Op Amp and the LM393 Dual Comparator

All trademarks are the property of their respective owners.

The lm392-N series consists of 2 independent building block circuits. One is a high gain, internally frequency compensated operational amplifier, and the other is a precision voltage comparator. Both the operational amplifier and the voltage comparator have been specifically designed to operate from a single power supply over a wide range of voltages. Both circuits have input stages which will common-mode input down to ground when operating from a single power supply. Operation from split power supplies is also possible and the low power supply current is independent of the magnitude of the supply voltage.

Application areas include transducer amplifier with pulse shaper, DC gain block with level detector, VCO, as well as all conventional operational amplifier or voltage comparator circuits. Both circuits can be operated directly from the standard 5 VDC power supply voltage used in digital systems, and the output of the comparator will interface directly with either TTL or CMOS logic. In addition, the low power drain makes the lm392-N extremely useful in the design of portable equipment.

The lm392-N series consists of 2 independent building block circuits. One is a high gain, internally frequency compensated operational amplifier, and the other is a precision voltage comparator. Both the operational amplifier and the voltage comparator have been specifically designed to operate from a single power supply over a wide range of voltages. Both circuits have input stages which will common-mode input down to ground when operating from a single power supply. Operation from split power supplies is also possible and the low power supply current is independent of the magnitude of the supply voltage.

Application areas include transducer amplifier with pulse shaper, DC gain block with level detector, VCO, as well as all conventional operational amplifier or voltage comparator circuits. Both circuits can be operated directly from the standard 5 VDC power supply voltage used in digital systems, and the output of the comparator will interface directly with either TTL or CMOS logic. In addition, the low power drain makes the lm392-N extremely useful in the design of portable equipment.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet LM392 Low Power Operational Amplifier/Voltage Comparator datasheet (Rev. D) 21 Mar 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note CMOS ADC Interfaces Easily with many Microprocessors (Rev. B) 30 Apr 2013
Application note AN-286 Applications of the LM392 Comparator Op Amp IC (Rev. B) 26 Apr 2013
More literature Die D/S LM392 MWA Low Power Op Amp Voltage Comparator 27 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos