NEW

INA750B-Q1

ACTIVE

AEC-Q100 qualified, 110V 35ARMS high-precision current-sense amplifier with enhanced PWM rejection

Product details

Common-mode voltage (max) (V) 110 Common-mode voltage (min) (V) -4 Continuous current (max) (A) 35 Input offset (±) (max) (µV) 150 Gain error (%) 0.1 CMRR (min) (dB) 130 Bandwidth (kHz) 1000 Supply voltage (max) (V) 5.5V Supply voltage (min) (V) 2.7 Features Analog Gain Set, Enhanced PWM Rejection Rating Automotive Operating temperature range (°C) -40 to 125
Common-mode voltage (max) (V) 110 Common-mode voltage (min) (V) -4 Continuous current (max) (A) 35 Input offset (±) (max) (µV) 150 Gain error (%) 0.1 CMRR (min) (dB) 130 Bandwidth (kHz) 1000 Supply voltage (max) (V) 5.5V Supply voltage (min) (V) 2.7 Features Analog Gain Set, Enhanced PWM Rejection Rating Automotive Operating temperature range (°C) -40 to 125
VQFN (REM) 14 20 mm² 5 x 4
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: −40°C to +125°C, TA
  • Functional Safety-Capable
  • Precision design with integrated shunt resistor
    • ±35A continuous current at 25°C
    • ±25A continuous current from at 125°C
    • Shunt resistor: 800µΩ
    • Shunt inductance: 2.5nH
  • Wide common-mode voltage range: –4V to +110V
  • Enhanced PWM rejection optimized for systems subject to switching common-mode voltages
    • Supports switching frequencies up to 125kHz
  • Excellent CMRR
    • 160dB DC CMRR
    • 114dB AC CMRR at 50kHz
  • High measurement accuracy
    • System Gain error (maximum)
      • Version A: ±0.4%, ±40ppm/°C drift
      • Version B: ±1%, ±100ppm/°C drift
    • Offset current (maximum)
      • Version A: ±20mA, ±35mA over temperature
      • Version B: ±105mA, ±125mA over temperature
  • Adjustable gain with external resistor divider network: 40mV/A to 800mV/A
  • Open-drain temperature alert at TJ of 160°C
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: −40°C to +125°C, TA
  • Functional Safety-Capable
  • Precision design with integrated shunt resistor
    • ±35A continuous current at 25°C
    • ±25A continuous current from at 125°C
    • Shunt resistor: 800µΩ
    • Shunt inductance: 2.5nH
  • Wide common-mode voltage range: –4V to +110V
  • Enhanced PWM rejection optimized for systems subject to switching common-mode voltages
    • Supports switching frequencies up to 125kHz
  • Excellent CMRR
    • 160dB DC CMRR
    • 114dB AC CMRR at 50kHz
  • High measurement accuracy
    • System Gain error (maximum)
      • Version A: ±0.4%, ±40ppm/°C drift
      • Version B: ±1%, ±100ppm/°C drift
    • Offset current (maximum)
      • Version A: ±20mA, ±35mA over temperature
      • Version B: ±105mA, ±125mA over temperature
  • Adjustable gain with external resistor divider network: 40mV/A to 800mV/A
  • Open-drain temperature alert at TJ of 160°C

The INA750x-Q1 is a voltage output, current sense amplifier with an integrated shunt resistor of 800µΩ. The INA750x-Q1 is designed to monitor bidirectional current over a common-mode range of –4V to +110V, independent of the supply voltage. Adjustable gain option assists in optimizing the system dynamic range. The integration of the Kelvin connected shunt resistor with a zero-drift chopped amplifier provides calibration equivalent measurement accuracy, ultra-low temperature drift performance of ±40ppm/°C, and an optimized layout for the sensing resistor.

The INA750x-Q1 is designed with enhanced PWM rejection circuitry to suppress disturbances from large (dv/dt) common-mode transients and enable real-time continuous current measurements in switching systems. The continuous measurements are critical for inline current measurements in a motor-drive application, and for solenoid valve control applications

This device operates from a single 2.7V to 5.5V power supply, drawing a maximum of 4.25mA of supply current. All versions are specified over the extended operating temperature range (–40°C to +125°C), and are available in a 14-pin wettable flank VQFN package.

The INA750x-Q1 is a voltage output, current sense amplifier with an integrated shunt resistor of 800µΩ. The INA750x-Q1 is designed to monitor bidirectional current over a common-mode range of –4V to +110V, independent of the supply voltage. Adjustable gain option assists in optimizing the system dynamic range. The integration of the Kelvin connected shunt resistor with a zero-drift chopped amplifier provides calibration equivalent measurement accuracy, ultra-low temperature drift performance of ±40ppm/°C, and an optimized layout for the sensing resistor.

The INA750x-Q1 is designed with enhanced PWM rejection circuitry to suppress disturbances from large (dv/dt) common-mode transients and enable real-time continuous current measurements in switching systems. The continuous measurements are critical for inline current measurements in a motor-drive application, and for solenoid valve control applications

This device operates from a single 2.7V to 5.5V power supply, drawing a maximum of 4.25mA of supply current. All versions are specified over the extended operating temperature range (–40°C to +125°C), and are available in a 14-pin wettable flank VQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet INA750x-Q1 AEC-Q100, –4V to 110V, Bidirectional, Ultra-Precise, Current Sense Amplifier With Enhanced PWM Rejection and 35A EZShunt Technology datasheet PDF | HTML 22 Jan 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

INA79XXEVM — INA79xx evaluation module

The INA79xx evaluation module (EVM) features the INA790x -4V to 110V, bidirectional, ultra-precise, current-sense amplifier with 75A EZShunt™ technology. The INA79x also features enhanced PWM rejection. The EVM provides a platform that facilitates gain and reference voltage configuration.

User guide: PDF | HTML
Calculation tool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (REM) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos