Product details

Number of channels 1 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Package name DFN1006 Peak pulse power (8/20 μs) (max) (W) 45 IO capacitance (typ) (pF) 1 IEC 61000-4-2 contact (±V) 30000 IEC 61000-4-5 (A) 6 Features Automotive qualified, ESD Protection Clamping voltage (V) 8.2 Dynamic resistance (typ) 0.16 Interface type GPIO, General purpose, HDMI 2.0, MHL, USB 2.0, USB Type-C Breakdown voltage (min) (V) 6 IO leakage current (max) (nA) 50 Rating Automotive Operating temperature range (°C) -55 to 150
Number of channels 1 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Package name DFN1006 Peak pulse power (8/20 μs) (max) (W) 45 IO capacitance (typ) (pF) 1 IEC 61000-4-2 contact (±V) 30000 IEC 61000-4-5 (A) 6 Features Automotive qualified, ESD Protection Clamping voltage (V) 8.2 Dynamic resistance (typ) 0.16 Interface type GPIO, General purpose, HDMI 2.0, MHL, USB 2.0, USB Type-C Breakdown voltage (min) (V) 6 IO leakage current (max) (nA) 50 Rating Automotive Operating temperature range (°C) -55 to 150
X1SON (DPY) 2 0.6 mm² (1 mm × 0.6 mm)
  • IEC 61000-4-2 level 4 ESD protection
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • ISO 10605 (150pF, 330Ω & 330pF, 330Ω) ESD protection:
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • IEC 61000-4-5 surge protection
    • 6A (8/20µs)
  • IO capacitance:
    • 1pF (typical)
  • Breakdown voltage: 7V (typical)
  • Ultra low leakage current: 50nA (maximum)
  • Extremely low ESD clamping voltage
    • 8.2V at 16A TLP
    • RDYN: 0.16Ω (I/O to GND)
  • Low insertion loss: 2GHz (–3dB bandwidth)
  • Supports high speed interfaces up to 4Gbps
  • Space-saving industry standard 0402 footprint (1.0mm × 0.6mm)
  • Industrial temperature range: -55°C to +150°C
  • AEC-Q101 Qualified
  • IEC 61000-4-2 level 4 ESD protection
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • ISO 10605 (150pF, 330Ω & 330pF, 330Ω) ESD protection:
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • IEC 61000-4-5 surge protection
    • 6A (8/20µs)
  • IO capacitance:
    • 1pF (typical)
  • Breakdown voltage: 7V (typical)
  • Ultra low leakage current: 50nA (maximum)
  • Extremely low ESD clamping voltage
    • 8.2V at 16A TLP
    • RDYN: 0.16Ω (I/O to GND)
  • Low insertion loss: 2GHz (–3dB bandwidth)
  • Supports high speed interfaces up to 4Gbps
  • Space-saving industry standard 0402 footprint (1.0mm × 0.6mm)
  • Industrial temperature range: -55°C to +150°C
  • AEC-Q101 Qualified

The ESD441W-Q1 is a unidirectional ESD protection diode for protecting data lines and other I/O ports. The ESD441W-Q1 is rated to dissipate ESD strikes up to ±30kV per the IEC 61000-4-2 international standard (greater than Level 4).

This device features a 1pF (typical) IO capacitance enabling high-speed interfaces protection for protocols such as USB 2.0. The extremely low dynamic resistance (0.16Ω) and clamping voltage (8.2V at 16A TLP) is specified for system level protection against transient events.

The 30kV ESD rating and 6A surge provides robust transient protection in a tiny package for protecting 5.5V power rails in portable electronics and other space constrained applications such as wearables.

The ESD441W-Q1 is offered in a wettable flank 0402 package.

The ESD441W-Q1 is a unidirectional ESD protection diode for protecting data lines and other I/O ports. The ESD441W-Q1 is rated to dissipate ESD strikes up to ±30kV per the IEC 61000-4-2 international standard (greater than Level 4).

This device features a 1pF (typical) IO capacitance enabling high-speed interfaces protection for protocols such as USB 2.0. The extremely low dynamic resistance (0.16Ω) and clamping voltage (8.2V at 16A TLP) is specified for system level protection against transient events.

The 30kV ESD rating and 6A surge provides robust transient protection in a tiny package for protecting 5.5V power rails in portable electronics and other space constrained applications such as wearables.

The ESD441W-Q1 is offered in a wettable flank 0402 package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ESD441W-Q1 Automotive 1-Channel ±30kV Unidirectional ESD Diode in Wettable Flank 0402 Package datasheet PDF | HTML Jun 12, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
X1SON (DPY) 2 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos