Home Interface High-speed SerDes FPD-Link SerDes

DS90CF384

ACTIVE

+3.3V LVDS Receiver 24-Bit Flat Panel Display (FPD) Link-65 MHz

Product details

Applications In-vehicle Infotainment (IVI) Input compatibility FPD-Link LVDS Function Deserializer Output compatibility LVCMOS Color depth (bpp) 24 Features Low-EMI Point-to-Point Communication EMI reduction LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Applications In-vehicle Infotainment (IVI) Input compatibility FPD-Link LVDS Function Deserializer Output compatibility LVCMOS Color depth (bpp) 24 Features Low-EMI Point-to-Point Communication EMI reduction LVDS Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (DGG) 56 113.4 mm² 14 x 8.1
  • 20 to 65 MHz shift clock support
  • Programmable transmitter (DS90C383) strobe select
    (Rising or Falling edge strobe)
  • Single 3.3V supply
  • Chipset (Tx + Rx) power consumption < 250 mW (typ)
  • Power-down mode (< 0.5 mW total)
  • Single pixel per clock XGA (1024x768) ready
  • Supports VGA, SVGA, XGA and higher addressability.
  • Up to 227 Megabytes/sec bandwidth
  • Up to 1.8 Gbps throughput
  • Narrow bus reduces cable size and cost
  • 290 mV swing LVDS devices for low EMI
  • PLL requires no external components
  • Low profile 56-lead TSSOP package.
  • DS90CF384 also available in 64 ball, 0.8mm fine pitch
    ball grid array(FBGA) package
  • Falling edge data strobe Receiver
  • Compatible with TIA/EIA-644 LVDS standard
  • ESD rating >7 kV
  • Operating Temperature: –40°C to +85°C

  • 20 to 65 MHz shift clock support
  • Programmable transmitter (DS90C383) strobe select
    (Rising or Falling edge strobe)
  • Single 3.3V supply
  • Chipset (Tx + Rx) power consumption < 250 mW (typ)
  • Power-down mode (< 0.5 mW total)
  • Single pixel per clock XGA (1024x768) ready
  • Supports VGA, SVGA, XGA and higher addressability.
  • Up to 227 Megabytes/sec bandwidth
  • Up to 1.8 Gbps throughput
  • Narrow bus reduces cable size and cost
  • 290 mV swing LVDS devices for low EMI
  • PLL requires no external components
  • Low profile 56-lead TSSOP package.
  • DS90CF384 also available in 64 ball, 0.8mm fine pitch
    ball grid array(FBGA) package
  • Falling edge data strobe Receiver
  • Compatible with TIA/EIA-644 LVDS standard
  • ESD rating >7 kV
  • Operating Temperature: –40°C to +85°C

The DS90C383 transmitter converts 28 bits of CMOS/TTL data into four LVDS (Low Voltage Differential Signaling) data streams. A phase-locked transmit clock is transmitted in parallel with the data streams over a fifth LVDS link. Every cycle of the transmit clock 28 bits of input data are sampled and transmitted. The DS90CF384 receiver converts the LVDS data streams back into 28 bits of CMOS/TTL data. At a transmit clock frequency of 65 MHz, 24 bits of RGB data and 3 bits of LCD timing and control data (FPLINE, FPFRAME, DRDY) are transmitted at a rate of 455 Mbps per LVDS data channel. Using a 65 MHz clock, the data throughputs is 227 Mbytes/sec. The transmitter is offered with programmable edge data strobes for convenient interface with a variety of graphics controllers. The transmitter can be programmed for Rising edge strobe or Falling edge strobe through a dedicated pin. A Rising edge transmitter will inter-operate with a Falling edge receiver (DS90CF384) without any translation logic. The DS90CF384 is also offered in 64 ball, 0.8mm fine pitch ball grid array(FBGA) package which provides a 44 % reduction in PCB footprint (available Q3, 1999).

This chipset is an ideal means to solve EMI and cable size problems associated with wide, high speed TTL interfaces.

The DS90C383 transmitter converts 28 bits of CMOS/TTL data into four LVDS (Low Voltage Differential Signaling) data streams. A phase-locked transmit clock is transmitted in parallel with the data streams over a fifth LVDS link. Every cycle of the transmit clock 28 bits of input data are sampled and transmitted. The DS90CF384 receiver converts the LVDS data streams back into 28 bits of CMOS/TTL data. At a transmit clock frequency of 65 MHz, 24 bits of RGB data and 3 bits of LCD timing and control data (FPLINE, FPFRAME, DRDY) are transmitted at a rate of 455 Mbps per LVDS data channel. Using a 65 MHz clock, the data throughputs is 227 Mbytes/sec. The transmitter is offered with programmable edge data strobes for convenient interface with a variety of graphics controllers. The transmitter can be programmed for Rising edge strobe or Falling edge strobe through a dedicated pin. A Rising edge transmitter will inter-operate with a Falling edge receiver (DS90CF384) without any translation logic. The DS90CF384 is also offered in 64 ball, 0.8mm fine pitch ball grid array(FBGA) package which provides a 44 % reduction in PCB footprint (available Q3, 1999).

This chipset is an ideal means to solve EMI and cable size problems associated with wide, high speed TTL interfaces.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet DS90C383/F384 3.3VProg LVDS Trans 24Bit FPD, 65MHz,3.3VLVDS Rcvr 24Bit FPD 65MHz datasheet (Rev. A) 13 May 2004
Application note How to Map RGB Signals to LVDS/OpenLDI(OLDI) Displays (Rev. A) 29 Jun 2018
Application note AN-1032 An Introduction to FPD-Link (Rev. C) 08 Aug 2017
Application note Receiver Skew Margin for Channel Link I and FPD Link I Devices 13 Jan 2016
Application note TFT Data Mapping for Dual Pixel LDI Application - Alternate A - Color Map 15 May 2004
Application note AN-1056 STN Application Using FPD-Link 14 May 2004
Application note AN-1085 FPD-Link PCB and Interconnect Design-In Guidelines 14 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

FLINK3V8BT-85 — Evaluation kit for FPD-Link family of serializer and deserializer LVDS devices

The FPD-Link evaluation kit includes a transmitter (Tx) board, a receiver (Rx) board and interfacing cables. This kit shows the chipsets interfacing from test equipment or a graphics controller using low-voltage differential signaling (LVDS) to a receiver board.

The transmitter board accepts (...)

User guide: PDF
Not available on TI.com
Simulation model

DS90CF384 IBIS Model

SNLM050.ZIP (3 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (DGG) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos