DRV81646-Q1

PREVIEW

Product details

We are not able to display this information. Please refer to the product data sheet.
  • Four-channel integrated low-side switches
    • 140mΩ RDS(ON) at 25°C
    • Operating supply voltage range: 4.5V to 65V (70V absolute maximum)
    • Selectable current limit from 0.5A up to 4A
    • Fast PWM switching up to 500kHz
  • Flexible interface options:
    • Hardware interface with independent channel PWM input
    • SPI enables reduction in GPIO and isolation overhead for high channel count designs
  • Integrated catch diodes for flexible decay modes with optional external TVS/Zener diode as alternate current path on switch turnoff
  • Slew rate configurable (100ns – 1500ns) enables both slow/fast switching applications
  • Diagnostic feedback
    • MCU fault interrupt signal (nFAULT)
    • Per channel fault report available through SPI
  • Protection Features
    • User settable current limit
    • Independent overtemperature and overcurrent protection for each channel
    • Configurable overcurrent cut-off delay (COD): 0.5ms - 2ms
  • Four-channel integrated low-side switches
    • 140mΩ RDS(ON) at 25°C
    • Operating supply voltage range: 4.5V to 65V (70V absolute maximum)
    • Selectable current limit from 0.5A up to 4A
    • Fast PWM switching up to 500kHz
  • Flexible interface options:
    • Hardware interface with independent channel PWM input
    • SPI enables reduction in GPIO and isolation overhead for high channel count designs
  • Integrated catch diodes for flexible decay modes with optional external TVS/Zener diode as alternate current path on switch turnoff
  • Slew rate configurable (100ns – 1500ns) enables both slow/fast switching applications
  • Diagnostic feedback
    • MCU fault interrupt signal (nFAULT)
    • Per channel fault report available through SPI
  • Protection Features
    • User settable current limit
    • Independent overtemperature and overcurrent protection for each channel
    • Configurable overcurrent cut-off delay (COD): 0.5ms - 2ms

The DRV81646-Q1 is a 4.5V to 65V, four-channel low-side driver with 140mΩ RDS(ON) per switch. An integrated freewheeling diode on each channel connects to the VCLAMP pin, enabling current recirculation or fast inductive load turn-off via an external TVS diode.

Control is available via hardware GPIO or 4-wire SPI. Each channel includes independent overtemperature protection. A single resistor on the ILIM pin globally sets the analog current limit threshold across all channels; an optional cut-off delay (COD) limits overcurrent event duration. Output slew rate is also set globally via the RSLEW/CNTL pin. An INRUSH mode temporarily raises the current limit threshold for capacitive load startup.

An nFAULT output pin indicates fault conditions. In SPI mode, per-channel fault status registers allow rapid fault identification and response.

The DRV81646-Q1 is a 4.5V to 65V, four-channel low-side driver with 140mΩ RDS(ON) per switch. An integrated freewheeling diode on each channel connects to the VCLAMP pin, enabling current recirculation or fast inductive load turn-off via an external TVS diode.

Control is available via hardware GPIO or 4-wire SPI. Each channel includes independent overtemperature protection. A single resistor on the ILIM pin globally sets the analog current limit threshold across all channels; an optional cut-off delay (COD) limits overcurrent event duration. Output slew rate is also set globally via the RSLEW/CNTL pin. An INRUSH mode temporarily raises the current limit threshold for capacitive load startup.

An nFAULT output pin indicates fault conditions. In SPI mode, per-channel fault status registers allow rapid fault identification and response.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DRV81646-Q1 : 65V Four-Channel Low-side Driver with Hardware, SPI, and Configurable Slew Rate and Cut-off Duration datasheet PDF | HTML 26 May 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV81646DGQEVM — DRV81646 evaluation module (DGQ package)

The DRV81x4x evaluation module (EVM) allows for evaluation of the DRV81545, DRV81646, and DRV81646DGQ devices. The EVM has been programmed to work out of the box and begin driving loads right away. To simplify control and configuration, the EVM is accompanied by a graphical user interface (GUI) (...)
User guide: PDF | HTML
Not available on TI.com

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos