DRV81545
55V, 2A 4-channel low-side driver with independent overtemperature and overcurrent protection
DRV81545
- Four-channel integrated low-side switches
- 235mΩ RDS(ON) at 25°C
- Output stage 55V operating maximum (60V absolute maximum)
- Low minimum operating supply voltage range with stable RDS(ON) across voltage: 4.5V
- Selectable current limit from 0.5A up to 3A per channel
- Integrated catch diodes for flexible decay (external TVS/Zener) as an alternate current path on switch turn-off
- Hardware INx interface for fast switching up to 250kHz
- Diagnostic feedback
- MCU fault interrupt signal (nFAULT)
- Thermally enhanced surface mount package (PWP20)
- Protection features
- User settable current limit
- Independent overtemperature, overcurrent protection for each switch
- Configurable over-current cut-off delay (COD)
The DRV81545 is a four-channel low-side switch driver that operates from 4.5V to 55V and supports a wide range of load currents. The device integrates four low-side switches with a RDS(ON) of 235mΩ, each with a freewheeling diode to the VCLAMP pin. This feature allows the user to either recirculate current or connect an external TVS for inductive load turn-off.
The device can be controlled through a hardware GPIO interface. Each channel features individual overtemperature protection, and an analog current limit adjustable with an external resistor on the ILIM pin. There is an optional cut-off delay (COD) configuration which limits the duration of a current-limiting condition on the respective channel, helping to prevent damage to the device or the load. Faults are indicated on a fault output pin (nFAULT).
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Data sheet | DRV81545 : 55V Four-Channel Low-side Driver With Integrated Protection Features datasheet (Rev. A) | PDF | HTML | 09 Dec 2025 |
| Certificate | DRV81545EVM EU Declaration of Conformity (DoC) | 26 Sep 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DRV81545EVM — DRV81545 evaluation module
DRV81X4X-EVM-GUI — DRV81X4X-GUI
Supported products & hardware
Products
Solenoid drivers
Hardware development
Evaluation board
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| HTSSOP (PWP) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.