DP83TC813R-Q1

ACTIVE

DP83TC813R-Q1

ACTIVE

Product details

Datarate (Mbps) 100BASE-T1 Interface type MII, RGMII, RMII Rating Automotive Number of ports Single Features 25-MHz clock out, Cable diagnostics, Integrated LPF, Single supply, TC10, Wettable flank package I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Number of LEDs 1 ESD HBM (kV) 8 TI functional safety category Functional Safety-Capable
Datarate (Mbps) 100BASE-T1 Interface type MII, RGMII, RMII Rating Automotive Number of ports Single Features 25-MHz clock out, Cable diagnostics, Integrated LPF, Single supply, TC10, Wettable flank package I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Number of LEDs 1 ESD HBM (kV) 8 TI functional safety category Functional Safety-Capable
VQFN (RHF) 28 20 mm² (5 mm × 4 mm)
  • Open Alliance and IEEE 802.3bw 100BASE-T1 compliant
    • Passes Level IV emissions with Integrated LPF
    • TC-10 compliant with < 20µA sleep current
  • Small Form Factor: 28 pin VQFN (5mm × 4mm)
  • SAE J2962-3 EMC compliant
  • Configurable I/O voltages: 3.3V, 2.5V, and 1.8V
  • MAC interfaces: MII, RMII, RGMII and SGMII
  • Optional separate voltage rail for MAC interface pins (3.3V, 2.5V, 1.8V)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C ambient operating temperature
    • ±8kV HBM ESD for pins 19 and 20
    • IEC61000-4-2 ESD classification level 4 for pins 19 and 20: ±8kV contact discharge
  • IEEE 1588 SFD support
  • TSN compliant with 802.3br frame pre-emption support
  • Low active power operation: < 230mW
  • Diagnostic toolkit
    • Signal quality indication (SQI)
    • Time domain reflectometry (TDR)
    • Electrostatic discharge sensor
    • Voltage sensor
    • PRBS Built-in Self-Test
    • Loopbacks
  • VQFN, wettable flank packaging
  • Functional Safety-Capable
  • Open Alliance and IEEE 802.3bw 100BASE-T1 compliant
    • Passes Level IV emissions with Integrated LPF
    • TC-10 compliant with < 20µA sleep current
  • Small Form Factor: 28 pin VQFN (5mm × 4mm)
  • SAE J2962-3 EMC compliant
  • Configurable I/O voltages: 3.3V, 2.5V, and 1.8V
  • MAC interfaces: MII, RMII, RGMII and SGMII
  • Optional separate voltage rail for MAC interface pins (3.3V, 2.5V, 1.8V)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C ambient operating temperature
    • ±8kV HBM ESD for pins 19 and 20
    • IEC61000-4-2 ESD classification level 4 for pins 19 and 20: ±8kV contact discharge
  • IEEE 1588 SFD support
  • TSN compliant with 802.3br frame pre-emption support
  • Low active power operation: < 230mW
  • Diagnostic toolkit
    • Signal quality indication (SQI)
    • Time domain reflectometry (TDR)
    • Electrostatic discharge sensor
    • Voltage sensor
    • PRBS Built-in Self-Test
    • Loopbacks
  • VQFN, wettable flank packaging
  • Functional Safety-Capable

This device includes the Diagnostic Tool Kit, providing an extensive list of real-time monitoring tools, debug tools, and test modes. Within the toolkit is the first integrated electrostatic discharge (ESD) monitoring tool. The device can count ESD events on MDI as well as providing real-time monitoring through the use of a programmable interrupt. Additionally, the DP83TC813-Q1 includes a pseudo-random binary sequence (PRBS) frame generation tool, which is fully compatible with internal loopbacks, to transmit and receive data without the use of a MAC. The device is housed in a 5.00mm × 4.00mm, 28 pin VQFN wettable flank package.

This device includes the Diagnostic Tool Kit, providing an extensive list of real-time monitoring tools, debug tools, and test modes. Within the toolkit is the first integrated electrostatic discharge (ESD) monitoring tool. The device can count ESD events on MDI as well as providing real-time monitoring through the use of a programmable interrupt. Additionally, the DP83TC813-Q1 includes a pseudo-random binary sequence (PRBS) frame generation tool, which is fully compatible with internal loopbacks, to transmit and receive data without the use of a MAC. The device is housed in a 5.00mm × 4.00mm, 28 pin VQFN wettable flank package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
DP83TC813S-Q1 ACTIVE Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY (SGMII) Pin-to-pin device that supports RGMII & SGMII
Same functionality with different pin-out to the compared device.
DP83TC814R-Q1 ACTIVE Low-power 100BASE-T1 automotive Ethernet PHY without TC10 Larger footprint variant without TC-10 in the 100BASE-T1 PHY family
DP83TC812R-Q1 ACTIVE TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII Larger footprint variant in the 100BASE-T1 PHY family
Similar functionality to the compared device.
DP83TG720R-Q1 ACTIVE 1000BASE-T1 automotive Ethernet PHY with RGMII Similar functionality device in the 1000BASE-T1 PHY family

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DP83TC813EVM-MC — DP83TC813 evaluation module for 100Mbs media converter

The DP83TC813EVM-MC supports 100-Mbps speed and is IEEE 802.3bw compliant. There is an on-board MSP430F5528 for use with the USB2MDIO graphical user interface tool. DP83867 is provided for copper (100BASE-TX) support using RGMII MAC Interface.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Driver or library

ETHERNET-SW — Ethernet PHY drivers & tools

The drivers for Texas Instruments' Ethernet physical layer (PHY) transceivers support communication through the serial management interface (MDC/MDIO) to configure and read PHY registers. Linux and RTOS drivers can be found on our github.

 

Supported products & hardware
Support software

USB-2-MDIO — USB-2-MDIO Tool v1.0

The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers.  The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI.  The (...)

Supported products & hardware
Simulation model

DP83TC813R-Q1 IBIS Model

SNLM258.ZIP (534 KB) - IBIS model
Supported products & hardware
Design tool

DP83TC813-SCHEMATIC-REVIEW-CHECKLIST — DP83TC813 Schematic Review Checklist

DP83TC813 Schematic Review Checklist
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHF) 28 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos