Product details

Rating Catalog Operating temperature range (°C) 0 to 70
Rating Catalog Operating temperature range (°C) 0 to 70
DLP-S600 (FYV) 350 1127 mm² (35 mm × 32.2 mm)
  • 0.8-inch diagonal micromirror array
    • 4K+ (3840 × 2400) display resolution
    • 9.0µm micromirror pitch
    • ±14.5° micromirror tilt (relative to flat surface)
    • Corner illumination
  • Supports high optical power density for high-brightness large venue displays
    • Up to 22W/cm2 total optical power density
  • 2xLVDS input data bus
  • Supports 4K+ up to 60 Hz
  • Laser-phosphor and RGB lasers are supported by DLPC4420 display controller, DLPA100 power management and motor driver IC
  • 0.8-inch diagonal micromirror array
    • 4K+ (3840 × 2400) display resolution
    • 9.0µm micromirror pitch
    • ±14.5° micromirror tilt (relative to flat surface)
    • Corner illumination
  • Supports high optical power density for high-brightness large venue displays
    • Up to 22W/cm2 total optical power density
  • 2xLVDS input data bus
  • Supports 4K+ up to 60 Hz
  • Laser-phosphor and RGB lasers are supported by DLPC4420 display controller, DLPA100 power management and motor driver IC

The DLP800XE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright 4K+ solid-state illuminated display systems. The TI DLP0.8-inch 4K+ chipset comprises the DMD, two DLPC4420 display controllers, DLPA300 micromirror driver, and DLPA100 power and motor driver. The compact physical size of the chipset provides a complete system that enables a small form factor 4K+ displays with solid-state illumination.

To help accelerate the design cycle, the DMD ecosystem includes established resources, which include production-ready optical modules, optical module manufacturers, and design houses.

To learn more about how to start designing with the DMD, visit the Getting Started with TI DLP display technology page.

The DLP800XE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright 4K+ solid-state illuminated display systems. The TI DLP0.8-inch 4K+ chipset comprises the DMD, two DLPC4420 display controllers, DLPA300 micromirror driver, and DLPA100 power and motor driver. The compact physical size of the chipset provides a complete system that enables a small form factor 4K+ displays with solid-state illumination.

To help accelerate the design cycle, the DMD ecosystem includes established resources, which include production-ready optical modules, optical module manufacturers, and design houses.

To learn more about how to start designing with the DMD, visit the Getting Started with TI DLP display technology page.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DLP800XE 0.8 4K+ Digital Micromirror Device datasheet PDF | HTML Aug 8, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

3D DMD mechanical geometry

DLP-FYV-2517029-3D-DMD — DLP80xRe/Xe DMD with FYV package (series 600) 3D-CAD geometry.

This file is a 3D-CAD model of the DMD geometry for use when designing the DMD mounting
Supported products & hardware
Calculation tool

DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency

This calculator will be used to help customers understand how to model DMD diffraction patterns and efficiency with their specific DMD input parameters and is modeled to the customer’s specific design. Optical modules can also be used with the calculator.
Supported products & hardware
Design tool

DLP-OPTICAL-DESIGN — DLP-OPTICAL-DESIGN-GUIDELINES

The DLP optical design guidelines presentation provides a comprehensive overview of the guidelines specific to designing an optical system with DLP Products and will help enable customers in their design process.
Supported products & hardware
DMD mounting design

DLP-SERIES-600-MOUNTING — Series 600 DMD mounting and electrical interconnect information

This file includes drawings and 3D-CAD models for Series 600 DMD mounting concept(s). Information is also included for the socket/interposer used to connect the DMD to a PCB.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DLP-S600 (FYV) 350 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos