Home Power management Power stages Si power stages
NEW

CSD967201-Q1

PREVIEW

Automotive 4V to 20V input 60A power stage

Product details

Rating Automotive VDS (V) 20 Ploss current (A) 25 Features Analog temperature output, Cycle-by-cycle over-current protection, Industry common footprint, Integrated current sense, Integrated ringing reduction, Negative over-current protection, Ultra-low inductance package Operating temperature range (°C) -40 to 125
Rating Automotive VDS (V) 20 Ploss current (A) 25 Features Analog temperature output, Cycle-by-cycle over-current protection, Industry common footprint, Integrated current sense, Integrated ringing reduction, Negative over-current protection, Ultra-low inductance package Operating temperature range (°C) -40 to 125
WQFN-FCRLF (VDK) 38 30 mm² 6 x 5
  • 3V to 20V input voltage range
  • 60A nominal, 90A peak current capability
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range, TA
    • Junction temperature: –40°C to +150°C, TJ
  • Functional Safety-Capable
  • 87.7% power stage peak efficiency at 650kHz, 12V VIN, 0.6V VOUT
  • 89.4% power stage peak efficiency at 650kHz, 12V VIN, 0.8V VOUT
  • Reduced switch-node ringing
  • High-frequency operation (up to 2MHz)
  • Temperature compensated bi-directional current sense reporting (5µA/A)
  • Body braking mode (BB)
  • Fault detection
    • High-side short (HSS)
  • Fault protection
    • Overtemperature (OT)
    • Cycle-by-cycle valley overcurrent limiting (IOCVALLEY)
    • Secondary peak over current protection (IOCPEAK)
    • Cycle-by-cycle negative overcurrent detection
  • 5mm × 6mm × 0.75mm QFN industry common footprint package
  • Green, RoHS compliant without exemption
  • 3V to 20V input voltage range
  • 60A nominal, 90A peak current capability
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range, TA
    • Junction temperature: –40°C to +150°C, TJ
  • Functional Safety-Capable
  • 87.7% power stage peak efficiency at 650kHz, 12V VIN, 0.6V VOUT
  • 89.4% power stage peak efficiency at 650kHz, 12V VIN, 0.8V VOUT
  • Reduced switch-node ringing
  • High-frequency operation (up to 2MHz)
  • Temperature compensated bi-directional current sense reporting (5µA/A)
  • Body braking mode (BB)
  • Fault detection
    • High-side short (HSS)
  • Fault protection
    • Overtemperature (OT)
    • Cycle-by-cycle valley overcurrent limiting (IOCVALLEY)
    • Secondary peak over current protection (IOCPEAK)
    • Cycle-by-cycle negative overcurrent detection
  • 5mm × 6mm × 0.75mm QFN industry common footprint package
  • Green, RoHS compliant without exemption

The CSD967201-Q1 power stage is a highly optimized design for use in an automotive qualified high-power, high-density synchronous buck converter. This device integrates the driver IC and power MOSFETs into one Pb-free monolithic design to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small industry standard 5mm × 6mm × 0.75mm footprint.

CSD967201-Q1 integrates accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. Protections include cycle-by-cycle overcurrent and negative overcurrent limiting, overtemperature shutdown, HS FET short, and UVLO on VCC, VIN, and BOOT.

The CSD967201-Q1 is compatible with the TPS64300-Q1 VRS-11 controller, as well as other standard VRS-11 controllers.

The CSD967201-Q1 power stage is a highly optimized design for use in an automotive qualified high-power, high-density synchronous buck converter. This device integrates the driver IC and power MOSFETs into one Pb-free monolithic design to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small industry standard 5mm × 6mm × 0.75mm footprint.

CSD967201-Q1 integrates accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. Protections include cycle-by-cycle overcurrent and negative overcurrent limiting, overtemperature shutdown, HS FET short, and UVLO on VCC, VIN, and BOOT.

The CSD967201-Q1 is compatible with the TPS64300-Q1 VRS-11 controller, as well as other standard VRS-11 controllers.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet CSD967201-Q1 Automotive Synchronous Buck Smart Power Stage datasheet PDF | HTML 14 Nov 2025
Functional safety information CSD967201 Functional Safety FIT rate, FMD and Pin FMA (Rev. A) PDF | HTML 18 Dec 2025
Certificate CSD967201-Q1EVM EU Declaration of Conformity (DoC) 07 Jul 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

CSD967201-Q1EVM — CSD967201-Q1 evaluation module

The CSD967201-Q1EVM is designed to demonstrate the operation of the CSD967201-Q1 device in a single phase, low-output voltage application while providing a number of test points to evaluate the performance of the device. The CSD967201-Q1 is a power stage designed for use in automotive-qualified, (...)
User guide: PDF | HTML
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (VDK) 38 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos