Protocols
6LoWPAN, Amazon Sidewalk, MIOTY, Proprietary, Proprietary 15.4, TI 15.4, Wi-SUN, Wireless M-Bus
Modulation scheme
(G)MSK, 2(G)FSK, 4(G)FSK, OOK
Frequency bands
196-240, 235-288, 294-360, 391-480, 469-576, 587-720, 782-960, 938-1152
Type
Transceiver
TX power (max) (dBm)
22
Sensitivity (best) (dBm)
-122
RX current (lowest) (mA)
6.9
Data rate (max) (Mbps)
1.5
Rating
Catalog
Operating temperature range (°C)
-40 to 105
Edge AI enabled
No
Protocols
6LoWPAN, Amazon Sidewalk, MIOTY, Proprietary, Proprietary 15.4, TI 15.4, Wi-SUN, Wireless M-Bus
Modulation scheme
(G)MSK, 2(G)FSK, 4(G)FSK, OOK
Frequency bands
196-240, 235-288, 294-360, 391-480, 469-576, 587-720, 782-960, 938-1152
Type
Transceiver
TX power (max) (dBm)
22
Sensitivity (best) (dBm)
-122
RX current (lowest) (mA)
6.9
Data rate (max) (Mbps)
1.5
Rating
Catalog
Operating temperature range (°C)
-40 to 105
Edge AI enabled
No