BZX884C18V-Q1

ACTIVE

Product details

Vz (nom) (V) 18 Package name DFN1006 Pd (max) (W) 0.25 IO leakage current (max) (nA) 50 IO capacitance (typ) (pF) 70 Tolerance (±) (%) 5 Number of channels 1 Rating Automotive
Vz (nom) (V) 18 Package name DFN1006 Pd (max) (W) 0.25 IO leakage current (max) (nA) 50 IO capacitance (typ) (pF) 70 Tolerance (±) (%) 5 Number of channels 1 Rating Automotive
X1SON (DPY) 2 0.6 mm² 1 x 0.6
  • Total power dissipation: 250mW (max)
  • Tolerance: ±5%
  • Temperature range: -55°C to +150°C
  • AEC-Q101 qualified
  • Leaded package used for automatic optical inspection (AOI)
  • Total power dissipation: 250mW (max)
  • Tolerance: ±5%
  • Temperature range: -55°C to +150°C
  • AEC-Q101 qualified
  • Leaded package used for automatic optical inspection (AOI)

The BZX884Cx-Q1 is a family of voltage regulating diodes in a DFN1006 package. The diodes are available in Zener voltages ranging from 5.6V to 39V.

The BZX884Cx-Q1 is a family of voltage regulating diodes in a DFN1006 package. The diodes are available in Zener voltages ranging from 5.6V to 39V.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet BZX884Cx-Q1 Automotive Zener Voltage Regulator Diodes in DFN1006 datasheet PDF | HTML 11 Dec 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
X1SON (DPY) 2 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos