AMC67048
12-bit 40-channel ADC, 8-channel DAC, 6-channel flexible I/O, system monitoring and system guard
AMC67048
- Eight monotonic 12-bit DACs
- Output range: 0V to 5V
- High current-drive capability
- Up to 40-channel, 12-bit SAR ADC
- High sample rate: 250kSPS
- Input ranges: 0V to 5V and 0V to 2.5V
- Programmable out-of-range alarms
- Guard logic
- Six FlexIO pins
- Programmable threshold detector with hysteresis
- Sequencing features
- Internal 2.5V reference
- Internal temperature sensor
- Accuracy: ±2.5°C, maximum
- Resolution: 0.0625°C
- Out of-range temperature alarm
- Selectable SPI and I2C interfaces: 1.65V to 5.5V
- Specified temperature range: –40°C to +125°C
- Operating temperature range: –40°C to +150°C
The AMC67048 is a highly integrated analog system-guard designed for high-density, general-purpose monitor-control systems, telemetry, and redundancy safety. The AMC67048 has a 12-bit, 250kSPS analog-to-digital converter (ADC) with up to 40 channels. The ADC has a programmable output range from either 0V to 2.5V or 0V to 5V. The device incorporates eight, 12-bit digital-to-analog converters (DACs) with a high-current drive capable of sourcing and sinking up to 100mA. In addition, the device contains FLEXIO pins that can either be device inputs or outputs, and are part of the device guard logic. The guard logic is designed to simplify monitoring through multiple alarms, out-of-bound ADC monitoring, and sequencing. The FLEXIO and DAC pins can be used as additional ADC channels.
Communication to the device is done through an autodetected, 4-wire SPI-compatible or 2-wire I2C interface.
The AMC67048 high channel density, guard features, wide operating temperature range, and guard logic make this device an excellent choice for system monitoring and redundancy safety monitoring in applications such as servers and avionics telemetry. This device is designed to work independently through the integrated alarm detection or work with an MCU to provide all-in-one system monitoring.
Request more information
The full data sheet and other design resources are available. Request now
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Data sheet | AMC67048 DAC and ADC Analog Monitor and Supervisor datasheet | PDF | HTML | 24 Sep 2025 |
| Application note | Supporting High-Voltage or Bipolar Voltage Sensing with AMC67048 | PDF | HTML | 05 Nov 2025 | |
| Certificate | AMC67048EVM EU Declaration of Conformity (DoC) | 01 Jul 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AMC67048EVM — AMC67048 evaluation module
The AMC67048EVM is an easy-to-use platform to evaluate the functionality and performance of the AMC67048 device. The AMC67048EVM has optional circuits and jumpers to configure the device for different applications.
The evaluation module (EVM) comes with an FT4232 installed to facilitate SPI and I2C (...)
AMC67048EVM-GUI — GUI for the AMC67048EVM
Supported products & hardware
Products
Precision DACs (≤10 MSPS)
- AMC67048 — 12-bit 40-channel ADC, 8-channel DAC, 6-channel flexible I/O, system monitoring and system guard
Hardware development
Evaluation board
- AMC67048EVM — AMC67048 evaluation module
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| HTQFP (PAP) | 64 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.