Power modules (integrated inductor)

The simplest and smallest option for step-down DC/DC voltage conversion

parametric-filterView all products
Power modules with integrated inductors and innovative packaging technology, like those that utilize our new MagPack™ package, are designed to enable a small solution size, high power density and efficiency and meet EMI standards through its construction and the option to place them close to the load (minimizing parasitic inductance through the close proximity of connections). Furthermore, modules support a faster time to market by simplifying the design process and reducing the number of components to purchase.

Browse by category

Select by type

Related categories
Enterprise systems

Our complete analog signal chain, embedded processing, interface, power management and wireless solutions are fueling innovation by enabling more complex and more reliable computing systems.

Featured Products

TPSM81299
Power modules (integrated inductor)

95nA quiescent current, 5.5V boost module with input current limit

Approx. price (USD) 1ku | 1.5

TPSM33606-Q1
Power modules (integrated inductor)

Automotive, 3V to 36V input, 0.6A synchronous buck module

Approx. price (USD) 1ku | 0.98

TPSM65630
Power modules (integrated inductor)

3V to 65V input, 0.8V to 24V output, 3A integrated inductor power module

Approx. price (USD) 1ku | 3.1

TPSM82916
Power modules (integrated inductor)

17V VIN, 6A low-noise low-ripple buck module with integrated ferrite bead filter compensation

Approx. price (USD) 1ku | 4.6

TPSM33620-Q1
Power modules (integrated inductor)

Automotive, 3V to 36V input, 2A synchronous buck module

Approx. price (USD) 1ku | 1.3

TPSM843521
Power modules (integrated inductor)

3.8V to 18V input, 5A, 200kHz to 2.2MHz synchronous step-down power module

Approx. price (USD) 1ku | 1.38

Benefits of our power modules

checkmark

Reduce overall solution size

Achieve higher power density and reduce overall solution size with modules that integrate the FETs, controller, inductor and passives in a single package that uses 3D integration technology.

checkmark

Achieve higher efficiency

Realize best-in-class efficiency with MagPack™ packaging technology that also improves thermal resistance to enable more efficient heat removal and enables a high Safe Operating Area (SOA).

checkmark

Accelerate time to market

Go to market faster by eliminating the need for external component sourcing with easy-to-use modules that meet EMI requirements and reduce power design effort up to 45% compared to discrete solutions.

checkmark

Minimize system losses

Improve EMI with modules that bring the power supply closer to the load to reduce board and system losses and also utilize MagPack™ technology’s 3D integration and superior shielding.

Technical resources

Video series
Video series
Exploring the value of power modules
In this training series, we discuss the high level of integration of our power modules and the significant implications that this has on power-supply design with respect to solution size, EMI, design time and cost.
Technical article
Technical article
MagPack™ technology: Four benefits of new power modules that can help you pack more power in less space
In power design, size matters and TI has innovated a breakthrough technology for power modules. Leveraging MagPack™ packaging, we help you improve power density and efficiency in your design to push more power into smaller spaces.
document-pdfAcrobat PDF
Technical article
Technical article
Power module package types and their benefits
Power modules enable designers to push more power into smaller spaces. Modules come in all types of packages depending the specific application. Read this article to learn about the different packaging types and their benefits.
document-pdfAcrobat PDF

Design & development resources

Design tool
Create customized power supply and active filter circuits

WEBENCH® Circuit Designer creates customized power supply and active filter circuits based on your system requirements. The environment gives you end-to-end selection, design, and simulation capabilities that save you time during all phases of the analog design process.

Utilize our tools to help (...)

Simulation tool
PSpice® for TI design and simulation tool
PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Design tool
Power Stage Designer™ software tool of most commonly used switchmode power supplies

Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)