• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Improve Your System Performance by Replacing Optocouplers with Digital Isolators

    • SLLA526C October   2020  – September 2023 ISO6720-Q1 , ISO6721 , ISO6721-Q1 , ISO6731 , ISO6740 , ISO6741 , ISO6741-Q1 , ISO6742 , ISO7021 , ISO7041 , ISO7131CC , ISO7140CC , ISO7140FCC , ISO7141CC , ISO7141FCC , ISO7142CC , ISO7142CC-Q1 , ISO721 , ISO721-Q1 , ISO721M , ISO721M-EP , ISO722 , ISO722-Q1 , ISO7220A , ISO7220A-Q1 , ISO7220B , ISO7220C , ISO7220M , ISO7221A , ISO7221A-Q1 , ISO7221B , ISO7221C , ISO7221C-HT , ISO7221C-Q1 , ISO7221M , ISO722M , ISO7230C , ISO7230M , ISO7231C , ISO7231C-Q1 , ISO7231M , ISO7240C , ISO7240CF , ISO7240CF-Q1 , ISO7240M , ISO7241A-EP , ISO7241C , ISO7241C-Q1 , ISO7241M , ISO7242C , ISO7242C-Q1 , ISO7242M , ISO7310-Q1 , ISO7310C , ISO7310FC , ISO7320-Q1 , ISO7320C , ISO7320FC , ISO7321-Q1 , ISO7321C , ISO7321FC , ISO7330-Q1 , ISO7330C , ISO7330FC , ISO7331-Q1 , ISO7331C , ISO7331FC , ISO7340-Q1 , ISO7340C , ISO7340FC , ISO7341-Q1 , ISO7341C , ISO7341FC , ISO7342-Q1 , ISO7342C , ISO7342FC , ISO7420 , ISO7420E , ISO7420FCC , ISO7420FE , ISO7420M , ISO7421 , ISO7421-EP , ISO7421A-Q1 , ISO7421E , ISO7421E-Q1 , ISO7421FE , ISO7520C , ISO7521C , ISO7631FC , ISO7631FM , ISO7640FM , ISO7641FC , ISO7641FM , ISO7710 , ISO7710-Q1 , ISO7720 , ISO7720-Q1 , ISO7721 , ISO7721-Q1 , ISO7730 , ISO7730-Q1 , ISO7731 , ISO7731-Q1 , ISO7740 , ISO7740-Q1 , ISO7741 , ISO7741-Q1 , ISO7741E-Q1 , ISO7742 , ISO7742-Q1 , ISO7760 , ISO7760-Q1 , ISO7761 , ISO7761-Q1 , ISO7762 , ISO7762-Q1 , ISO7763 , ISO7763-Q1 , ISO7810 , ISO7820 , ISO7821 , ISO7830 , ISO7831 , ISO7840 , ISO7841 , ISO7842 , ISOW7821 , ISOW7840 , ISOW7841 , ISOW7841A-Q1 , ISOW7842 , ISOW7843 , ISOW7844

       

  • CONTENTS
  • SEARCH
  • Improve Your System Performance by Replacing Optocouplers with Digital Isolators
  1.   1
  2.   Abstract
  3. 1Isolator Construction
  4. 2Switching Performance
  5. 3Isolator Lifetime Through TDDB Test
  6. 4Solution Size
  7. 5Aging and Reliability
  8. 6Common-Mode Transient Immunity (CMTI)
  9. 7Optocoupler Current Input vs Digital Isolator CMOS Voltage Input
  10. 8Conclusion
  11. 9References
  12. IMPORTANT NOTICE
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
Technical White Paper

Improve Your System Performance by Replacing Optocouplers with Digital Isolators

Abstract

Galvanic isolation, generally referred to as isolation, is a means of preventing DC and unwanted AC currents and avoiding a direct conduction path between two sections of a system. Isolation performs these actions while still allowing signal transfer, power transfer, or both, between those two sections. Semiconductor devices that offer galvanic isolation are referred to as isolators. Optocouplers are one of the first isolators to be introduced in the semiconductor industry and have dominated the industry for several decades as an exclusive isolation technology.

With semiconductor technological advances in the last couple decades, there are many other isolation technologies, like capacitive and magnetic isolation, that offer similar functionality as optocouplers with better overall performance. Among the competing technologies, TI’s silicon dioxide (SiO2)-based digital isolation technology offers best-in-class performance, especially on high voltage rating, electrical characteristics, switching characteristics, and reliability. This white paper compares TI digital isolators to some of the commonly-available optocouplers with respect to various performance parameters. To compare TI digital isolators to optocouplers in standard interface circuits, see the How to Replace Optocouplers with Digital Isolators in Standard Interface Circuits application brief. When looking for a reliable and robust upgrade to optocoupler designs, consider TI's pin-to-pin opto-emulator products.

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale