• Menu
  • Product
  • Email
  • PDF
  • Order now
  • Translate Voltages for RGMII

    • SCEA109A July   2021  – August 2021 SN74AVC8T245 , SN74AVC8T245-Q1 , SN74AXC8T245 , SN74AXC8T245-Q1 , SN74LXC8T245

       

  • CONTENTS
  • SEARCH
  • Translate Voltages for RGMII
  1.   1
  2.   2
  3.   Design Considerations
  4.   Recommended Parts
  5. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content
APPLICATION BRIEF

Translate Voltages for RGMII

RGMII is a high-bandwidth data bus protocol with very strict timing considerations. The following device recommendations are provided as a suggested solution as they can support the data rates required for RGMII interfaces; however, because the RGMII specification is defined without consideration for voltage level translation, board-level assessment of key timing parameters and assessment of performance within the system is encouraged.

Example of Using Voltage Translation with RGMII

Design Considerations

  • Board layout is critical to the success of RGMII translation; we recommend using signal integrity simulations and prototyping for any design
  • Use active translators for maximum data rate
  • Use one device for all TX signals and one for all RX signals to minimize channel-to-channel skew
  • See Low Voltage Translation For SPI, UART, RGMII, JTAG Interfaces for details regarding the performance of SN74AXC8T245 in RGMII applications
  • Place translators closest to the low-voltage device, if possible, to improve signal integrity
  • Consider source-terminating signals if sent over 12 cm (4700 mil) or longer traces
  • Need additional assistance? Ask our engineers a question on the TI E2E™ logic support forum

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale