• Menu
  • Product
  • Email
  • PDF
  • Order now
  • High Speed Amplifiers for In-Vitro Diagnostics (IVD) Analog Front End

    • SBOT052 April   2025 ADS127L11 , ADS7066 , ADS9219 , LMH13000 , OPA2607 , OPA2810 , OPA607 , OPA810 , OPA814 , OPA818 , THS4541 , THS4551 , THS4561

       

  • CONTENTS
  • SEARCH
  • High Speed Amplifiers for In-Vitro Diagnostics (IVD) Analog Front End
  1.   1
  2.   2
  3. IMPORTANT NOTICE
search No matches found.
  • Full reading width
    • Full reading width
    • Comfortable reading width
    • Expanded reading width
  • Card for each section
  • Card with all content
Product Overview

High Speed Amplifiers for In-Vitro Diagnostics (IVD) Analog Front End

 In-Vitro Diagnostics Transmit and Receive Block DiagramFigure 1 In-Vitro Diagnostics Transmit and Receive Block Diagram

Design Considerations

Modern in-vitro diagnostics (IVD) systems are testing systems designed to analyze biological samples from a patient to determine a wide range of conditions, diseases, and ailments. IVD systems are commonly found in both research and clinical applications. The above block diagram and following considerations outline important components and specifications to maximize IVD design performance.

What are the Key Specifications for Amplifiers in IVD?

  • Laser driver (AMP)
    • High output current: Drive and maintain high laser drive bias threshold from mA to A range of output current with a single device. This allows for one design to be used in a wide range of IVD applications, and maintains laser output drive.
    • Simplified and steady control: Single pin current control enables the output current to be adjusted using a digital-to-analog converter (DAC) or auto power control loop, allowing for a steady and consistent laser output.
    • Size: An integrated small form factor reduces the design size by reducing the number of discrete external components, allowing for a smaller PCB and system size.
  • Transimpedance amplifier (TIA)
    • Low input bias current: Allows for very small current measurements, which expands the minimum detectable signal and captures the subtle variations being measured during an IVD test.
    • Large gain-bandwidth product: Maintain circuit stability across large total capacitance values while supporting a wide system bandwidth.
    • Low noise: Detect low-magnitude signals and maintain the accuracy of the measurements.
  • Fully differential amplifier (FDA)
    • Wide bandwidth: Match ADC sampling rate for accurate signal reproduction and capture of real-time fluctuations from the sample.
    • Rail to rail output: Wide output voltage swing to provide necessary dynamic range and cover the full-scale range of the ADC without clipping or distortion.
    • Low noise: IVD systems require minimal noise effect to maintain accuracy of the measurements.

For more information about ADC selection within an IVD system, see Precision ADCs for In-Vitro Diagnostics.

Recommended Devices

Table 1 Laser Driver Amplifier (AMP)
ParameterLMH13000

Power Supply (V)

3 - 5.5

Rise Time (typ) (ns)

1

Continuous Output Current (max) (A)

1

Pulsed Output current (max) (A)

5

Pulsed Train Speed (typ) (MHz)

250

Control Interface

LVDS, TTL, CMOS Logic

Features

Thermal Shutdown, Power-Down, Low and High Output Current Modes
Table 2 Transimpedance Amplifiers (TIA)
Parameter

OPA607

OPA810

OPA814

OPA818

Supply Voltage Range

2.2 - 5.5

4.75 - 27

6 - 12.6

6 - 13

Gain Bandwidth Product (MHz)

50

70

250

2700

Quiescent Current, IQ (typ) (mA)

0.9

3.7

16

27.7

Slew Rate (typ) (V/µs)

24

200

750

1400

Rail-to-Rail

In to V-, Out

In, Out

No

No

Input Bias Current, IBIAS (max) (pA)

10

20

20

25

Input Offset Voltage, VOS (max) (mV)

0.6

0.5

0.25

1.25

Offset Voltage Drift (typ) (µV/°C)

0.3

2.5

1

3

Voltage Noise at Flatband (typ) (nV/√Hz)

3.8

6.3

5.3

2.2

Operating Temperature Range (°C)

-40 to 125

-40 to 125

-40 to 85

-40 to 125

Channel Count Variants

Dual - OPA2607

Dual - OPA2810

---

Table 3 Fully Differential Amplifiers (FDA)
ParameterTHS4561THS4551THS4541
Supply Voltage Range2.85 - 12.62.7 - 5.42.7 - 5.4
Gain Bandwidth Product (MHz)60135850
Quiescent Current, IQ (typ) (mA)0.781.3510.1
Slew Rate (typ) (V/µs)2302201500
Rail-to-RailIn to V-, OutIn to V-, OutIn to V-, Out
Input Offset Voltage, VOS (max) (mV)0.250.1750.45
Offset Voltage Drift (typ) (µV/°C)0.50.450.5
Voltage Noise at Flatband (typ) (nV/√Hz)43.32.2
Operating Temperature Range (°C)-40 to 125-40 to 125-40 to 125
Table 4 Precision Analog to Digital Converters (ADC)
Parameter

ADS127L11

ADS9219

ADS7066

Resolution (Bits)

24

18

16

Sampling Rate (max) (kSPS)

400

2000

250

Channel Count

1

2

8

Interface Type

SPI

Serial LVDS

SPI

SNR (dB)

110

94

86

Power Consumption (typ) (mW)

18.6

360

4

Architecture

Delta-Sigma

SAR

SAR

Learn More

  • High Speed ADCs and Amplifiers for Flow Cytometry applications
  • Precision ADCs for In-Vitro Diagnostics
  • Maximizing the dynamic range of analog front ends having a transimpedance amplifier
  • Photodiode amplifier circuitry from the analog engineer's circuit
  • Driving High-Speed Analog-to-Digital Converters: Circuit Topologies and System-Level Parameters
  • Simplify antialiasing filters with ADS9218
  • Pairing high speed JFET amplifiers with Hi-Z DAQ systems
  • ADC Drivers wtih Fully Differential Input ADCs
  • TI E2E™ Amplifiers Support Forum
Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale