智能电子保险丝高侧开关
Bringing precision, efficiency, and safety to modern automotive zone architectures
按类别浏览
Find your device based on switch or interface needs
Interface type
Related categories
Build smarter and safer automotive power distribution
Software-defined fuse
Configurable I2t enables precise, fast-acting fault protection tailored to automotive zone needs—boosting safety, efficiency, and system reliability under all load conditions.
Better energy efficiency
As power budgets become more constrained, our smart eFuse high-side switches cut power loss to enable more energy-efficient zone controllers.
Comprehensive fault protection and granular diagnostics
With a digital interface, integrated ADC, and fault log, the smart eFuse high-side switches better inform predictive maintenance systems and enables centralized fault management in zone architectures.
Smart, scalable cross-platform power distribution
Our smart eFuse high-side switches offer scalable protection, remote reprogramming, and enhanced serviceability—enabling over-the-air updates and streamlined design across zonal vehicle platforms.
设计和开发资源
智能保险丝评估模块
HSS-HCMOTHERBRDEVM 和相应的子卡(例如 HSS-2HCS10EVM)用于展示和评估德州仪器 (TI) 智能保险丝高侧开关产品系列的所有功能。主板旨在与多个不同子卡一起使用,从而可以将单个主机 EVM 用于具有不同导通电阻和功能的各种不同高侧开关。
适用于智能高侧控制器的 TPS48120QRGERQ1 评估模块
TPS4812Q1EVM 可对 TI 的 TPS4812-Q1 智能高侧驱动器进行参考电路评估。TPS4812-Q1 是一款 3.5V 至 95V 智能高侧控制器,包含两个具有单独控制输入的强大 2A 栅极驱动器,支持多种配置,包括低功耗路径模式以及自动负载唤醒选项。TPS4812-Q1 提供双向电流监测和基于可调节 I2t 的过流和短路保护,以及可配置的自动重试和锁存故障行为。