高侧开关

Deliver precision, protection and performance for a range of loads

parametric-filter查看所有产品
Achieve reliable power control with our portfolio of high-side switches for 12V, 24V and 48V systems. Whether in an automotive vehicle or industrial programmable logic controller (PLC), our high-side switches help protect and diagnose short-to-ground, open-load, overtemperature or other serious fault conditions. A selection of drain-to source on-resistance options, along with adjustable current limiting and high-accuracy current sensing, optimize switching for resistive, inductive and capacitive loads. Our wide voltage support empowers scalable, high-performance designs across automotive and industrial systems, from body controllers and power distribution units to safety PLCs and 48V robotics.

按类别浏览

Select by feature
Digital input and output solutions

Discover how our digital input/output portfolio enhances protection, minimizes power consumption, and enables reliable communication in factory and industrial control systems.

Select a high-side switch for your design

TPS1HC120-Q1
高侧开关

汽车级 120mΩ 单通道智能高侧开关

价格约为 (USD) 1ku | 0.295

TPS482H85-Q1
高侧开关

汽车级 48V、85mΩ 双通道智能高侧开关

价格约为 (USD) 1ku | 1.263

TPS2HC08-Q1
高侧开关

汽车级 9.7mΩ、7.5A 双通道智能高侧开关

价格约为 (USD) 1ku | 0.523

TPS2HC120-Q1
高侧开关

具有低功耗模式的汽车级双通道 120mΩ 智能高侧开关

价格约为 (USD) 1ku | 0.531

Achieve reliable output power protection

checkmark

High-accuracy current sensing

Accurate current sensing enables real-time monitoring of system loads through open load detection without calibration and eliminates the need for additional sensing components.

checkmark

Adjustable current limit for targeted protection

Our high-side switches help protect against high inrush current, overload and short-circuit conditions. Adjustable current limit reduces PCB traces and connector sizes to lower your system costs.

checkmark

Robust, qualified solutions

Our devices are tested against the rigorous requirements of industry standards, including AEC-Q100, ISO-7637 and IEC-61000.

技术资源

视频
视频
Power your factory floor with TI high-side switches
With the help of a couple shift registers, learn how our parallel input high-side switches can be controlled from a single microcontroller through SPI communication to flexibly power loads across your factory floor.
应用手册
应用手册
Adjustable Current Limit of Smart Power Switches (Rev. B)
This application note introduces the principles and advantages of adjustable current limiting before guiding the user through selecting and implementing the adjustable current limit value.
document-pdfAcrobat PDF
应用手册
应用手册
AEC-Q100-012 Short-Circuit Reliability Test Results for Smart Power Switches (Rev. A)
This application report describes the AEC Q100-012 specification and provides the test method and results for our smart power switches.
document-pdfAcrobat PDF

了解特色应用

Zonal & body domain controllers
构建多功能区域模块,通过减少车辆布线来驱动大量负载
48V automotive power distribution
在汽车车身应用中构建可靠的 48V 配电系统,集成保护和诊断功能,适用于任何负载
Factory automation & motor drives
在整个工厂车间安全地分配 24V 电源,并在可编程逻辑控制器、电机驱动和机器人应用中驱动非板载负载
HEV/EV battery management systems
适应更高的电池电压并提供精确监测
Advanced driver assistance systems
为非板载 ADAS 传感器、雷达和摄像头供电并提供保护,同时提供准确的诊断
Grid infrastructure
在电动汽车充电器和可再生能源系统之间进行配电

构建多功能区域模块,通过减少车辆布线来驱动大量负载

随着电气需求的增长,汽车需要区域模块来满足广泛的电源需求。我们的高侧开关可实现设计灵活性,并通过减少布线和取代保险丝来实现节省空间和重量的解决方案。

优势:

  • 在热性能与尺寸之间取得平衡。
  • 取代分立式继电器和保险丝有助于优化车辆布线。
  • 故障检测措施。

特色资源

参考设计
  • TIDA-00971 – 汽车负载短路可靠性和精确电流检测参考设计
  • TIDA-01184 – 适用于座椅加热器的智能电源开关参考设计
产品
  • TPS1HC30-Q1 – 汽车类 30mΩ、5A 单通道智能高侧开关
  • TPS4H160-Q1 – 具有可调节电流限制的 40V、160mΩ、4 通道汽车类智能高侧开关
  • TPS1HC100-Q1 – 汽车类 100mΩ、2.5A 单通道智能高侧开关

在汽车车身应用中构建可靠的 48V 配电系统,集成保护和诊断功能,适用于任何负载

现代汽车系统中对 48V 电压的需求不断增长,这要求采用智能开关解决方案来实现区域和配电架构。我们的 48V 高侧开关支持高效、可靠的负载控制,同时简化系统复杂性并减少材料重量,从而实现更智能、更轻量的设计。

 

优势:

•70V 输入电压容差,可应对抵御 48V 瞬态电压。 

•高热密度封装,芯片占板面积小,可实现紧凑的板级设计。

•可减少电缆数量并降低连接器材料重量。

•集成故障检测和负载保护功能,提升了系统可靠性。

特色资源

产品
  • TPS482H85-Q1 – 汽车级 48V、85mΩ 双通道智能高侧开关
  • TPS1HTC100-Q1 – 具有可调电流限制的汽车级 60V、4A、83mΩ 单通道智能高侧开关
  • TPS1HTC30-Q1 – 具有可调节电流限制的 60V、6A、30mΩ、单通道汽车级智能高侧开关
硬件开发
  • TPS482H85EVM – 适用于 48V 高侧开关 TPS482H85-Q1 的 TPS482H85EVM 评估模块
  • TPS1HTC100EVM – TPS1HTC100-Q1 评估模块
  • TPS1HTC30EVM – TPS1HTC30-Q1 60V、30mΩ、6A 单通道智能高侧开关评估模块
技术资源

在整个工厂车间安全地分配 24V 电源,并在可编程逻辑控制器、电机驱动和机器人应用中驱动非板载负载

我们的工业高侧开关提供智能解决方案,可实现更小、更节能的工厂模块并提高功率密度。

优势:

  • 在电机驱动和机器人中可靠地驱动各种非板载负载,例如保持制动器、风扇、数字输出、工具附件以及安全扭矩关闭电路。
  • 可调电流限制和电流检测功能,可用于保护和诊断断线、短路和过载电流等负载事件。

特色资源

参考设计
  • TIDA-01552 – 适用于数字输出模块的 8 通道 2A 高侧驱动器参考设计
  • TIDA-010234 – 八端口 IO-Link 主站参考设计
产品
  • TPS274C65 – 具有 SPI 接口和集成式 ADC 的 12V 至 36V 65mΩ 四通道高侧开关
  • TPS281C30 – 可耐受 60V 电压、30mΩ、6A 单通道高侧开关
  • TPS272C45 – 具有可调节电流限制的 36V、45mΩ、3A、2 通道工业高侧开关

适应更高的电池电压并提供精确监测

随着汽车行业向混合动力汽车 (HEV) 和电动汽车 (EV) 方向发展,高效的电池管理成为主要的工程挑战。我们的高侧开关具有所需的功能和必要的保护,能够帮助克服电池监测设计和控制挑战。

优势:

  • 反馈功能支持实现高效控制和电池平衡。
  • 内置系统冗余有助于防止故障。
  • 具有过载、短路和反向电池保护。

特色资源

产品
  • TPS1HC30-Q1 – 汽车类 30mΩ、5A 单通道智能高侧开关
  • TPS1HC100-Q1 – 汽车类 100mΩ、2.5A 单通道智能高侧开关
  • TPS2HB35-Q1 – 具有可调节电流限制的 40V、35mΩ、2 通道汽车类智能高侧开关

为非板载 ADAS 传感器、雷达和摄像头供电并提供保护,同时提供准确的诊断

高级驾驶辅助系统 (ADAS) 需要紧凑的电源开关解决方案,以便为远程传感器、雷达和摄像头板提供电源和保护。我们的高侧开关将保护和诊断功能集成到单个集成电路中,用于驱动远程板。

优势:

  • 可调电流限制和电流检测功能,可用于保护和诊断断线、短路和过载电流等负载事件。
  • 故障报告、浪涌电流控制和短路保护。

特色资源

参考设计
  • TIDA-01323 – 具有四路 4Gbps FPD-Link III、双路 CSI-2 输出和 PoC 的 ADAS 多传感器集线器参考设计
产品
  • TPS1HC30-Q1 – 汽车类 30mΩ、5A 单通道智能高侧开关
  • TPS1HC100-Q1 – 汽车类 100mΩ、2.5A 单通道智能高侧开关
  • TPS4H160-Q1 – 具有可调节电流限制的 40V、160mΩ、4 通道汽车类智能高侧开关

在电动汽车充电器和可再生能源系统之间进行配电

电动汽车 (EV) 充电需要安全、快速且高效的充电系统。随着充电需求的增加,对灵活处理电气负载的需求也随之增加。我们的工业高侧开关可为您的设计提供具有诊断和瞬态保护功能的智能解决方案。

优势:

  • 可调电流限制和电流检测功能,可用于保护和诊断断线、短路和过载电流等负载事件。
  • 集成的漏源电压钳位能够耗散存储在长电缆和电感负载中的电感能量。

特色资源

参考设计
  • TIDA-01552 – 适用于数字输出模块的 8 通道 2A 高侧驱动器参考设计
  • TIDA-010234 – 八端口 IO-Link 主站参考设计
产品
  • TPS274C65 – 具有 SPI 接口和集成式 ADC 的 12V 至 36V 65mΩ 四通道高侧开关
  • TPS281C30 – 可耐受 60V 电压、30mΩ、6A 单通道高侧开关
  • TPS272C45 – 具有可调节电流限制的 36V、45mΩ、3A、2 通道工业高侧开关

与高侧开关相关的参考设计

使用我们的参考设计选择工具,找到最适合您应用和参数的设计。