BQ27Z855EVM
BQ27Z855 評估模組
BQ27Z855EVM
概覽
BQ27Z855 評估模組 (EVM) 是一款系統級電路板,旨在讓使用者能夠評估其係統中 BQ27Z855 油量計的功能。BQ27Z855 EVM 適用於電池組為 1-S 電池芯,即單顆串聯電池芯的應用。EVM 包括 BQ27Z855 電池電量計、低壓側電流偵測電阻器、整合式高壓側保護器、ENAB 喚醒按鈕、充電器喚醒按鈕、線性電池充電器以及其他接頭選項,以便進行一些修改以滿足預期應用需求。
特點
- BQ27Z855 鋰離子電池組管理器評估模組的完整評估系統。
- 已填充的電路模組,可快速設定
- 允許記錄資料以進行系統分析的軟體
- 整合式低壓側電流感測電阻器
- 整合式高壓側防護
- 整合式線性電池充電器
- Dynamic Z-Track™ 演算法
電池電量計
訂購並開始開發
BQ27Z855EVM — BQ27Z855 評估模組
BQ27Z855EVM — BQ27Z855 評估模組
BQ27Z855EVM-DOC-CERT — BQ27Z855EVM EU Declaration of Conformity (DoC)
支援產品和硬體
BQ27Z855EVM-DOC-CERT — BQ27Z855EVM EU Declaration of Conformity (DoC)
版本資訊
BQ27Z855EVM EU Declaration of Conformity (DoC)
新功能
- BQ27Z855EVM EU Declaration of Conformity (DoC)
BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products
支援產品和硬體
產品
電池電量計
硬體開發
參考設計
開發板
BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products
SDK, API, and Programmer installer
產品
電池電量計
硬體開發
參考設計
開發板
文件
Quick Tips text document for Command line programmers
Software Manifest
版本資訊
Description:
BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. The executables work with a single station but can be extended to multiple stations by using additional software and GUI from MKS Technology Inc. . Support for multiple stations is not included in this software.
There are multiple executables in the download, usually one per family of products. Older products such as BQ20xxx and BQ30xxx are also supported. Examples using the C++ programming language API and Python® programming language are provided for custom development.
Requirements:
- Hardware: MKST-3P-ALT-EV2300
- Supported operating systems: Windows (32 and 64 bits)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Features:
- Collection of command line executables for Windows
- Small executable size with few dependencies
- Fast programming
- Supports BQFS/DFFS and SREC file formats
- Provides C API for custom code development
- Callable from other programs for automation
- Portable design simplifies deployment
- Separately downloadable support software to enable legacy software like BQEVSW and ADVANCED-BQMTESTER to work with MKST-3P-ALT-EV2300
Getting started:
1. Download the software
2. Run the installer
3. The executables, C API and Python API files can be found in the install location
4. Run the command line executable without arguments to get usage help. Refer to Readme.txt in the install folder for more information and how to get help using the command line.
新功能
- Added support for BQ78350 and BQ34Z100
技術文件
| 重要文件 | 類型 | 標題 | 格式選項 | 下載最新的英文版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM User's guide | BQ27Z855 Single Cell Battery Fuel Gauge Evaluation Module User's Guide | PDF | HTML | 2026/6/11 |