选择版本

选择版本

未找到结果。请清除搜索并重试。

SIMPLELINK-SDK-EDGEAI-PLUGIN

SimpleLink™ 系列器件的边缘 AI 插件和应用支持

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 9.12.00.00
发布日期: 2025-11-26
产品
低功耗 2.4GHz 产品
CC2755R10 具有 1MB 闪存、HSM、APU 的 SimpleLink™ 32 位 Arm® Cortex®-M33 多协议无线 MCU
硬件开发
评估板
LP-EM-CC2745R10-Q1 CC2745R10-Q1 SimpleLink™ 2.4GHz 无线 MCU LaunchPad™ 开发套件

发布信息

The SimpleLink™ Edge AI Plugin is a companion software package that enables advanced artificial intelligence functionality on various SimpleLink™ wireless microcontroller (MCU) platforms. This software toolkit provides a cohesive and consistent software experience for all SimpleLink™ MCU users by packaging the necessary add-on software components to develop edge Machine Learning (ML) and AI applications, such as smart signal feature extraction, sensor acquisition drivers and device agent protocols to interact with TI Edge AI Studio Model Composer. The plug in also comes with the necessary examples that contain ML artifacts that can be deployed for specific applications and documentation.

新增功能

  • PIR Motion detection example supported on the CC27xxx10 family of SimpleLink™ 32-bit Arm® Cortex®-M33 multiprotocol wireless MCU family of devices.