MSP430-IEC60730-SW-PACKAGE
SafeTI IEC60730 软件包
MSP430-IEC60730-SW-PACKAGE
概述
The IEC60730 MSP430 software package was developed to be useful in assisting customers in complying with IEC 60730-1:2010 (Automatic Electrical Controls for Household and Similar Use – Part 1: General Requirements) for up to Class B products, which includes home appliances, arc detectors, power converters, power tools, e-bikes, and many others. The IEC60730 MSP430 software package can be embedded in customer applications running on MSP430s to help simplify the customer’s certification efforts of functional safety-compliant consumer devices to IEC 60730-1:2010 Class B.
These software libraries allow for a variety of system tests required by IEC 60730-1:2010 for up to Class B products. The software libraries include projects that demonstrate running power-on self-test (POST) and periodic self-test (PST) with reporting conducted through flashing of LED. The user’s guide demonstrates how to integrate the POST and PST into an application design. In addition, the software package for IEC 60730 also includes a GUI configuration tool which allows users to easily generate customized configuration header files.
TI also offers similar software packages that help customers comply with UL 1998 (Standard for Safety, Software in Programmable Components), making customer certification compliance efforts more efficient for those solutions requiring UL end-product certifications. Please refer to the following link (https://www.ti.com/ww/en/functional_safety/safeti/SafeTI-60730.html) for those solutions currently UL-certified as Recognized Components.
特性
- MSP430G23xx
- MSP430G24xx
- MSP430G25xx
- MSP430G2x44
- MSP430G2x55
- MSP430F5xx
- MSP430FR2433
- MSP430FR25xx
- MSP430FR26xx
- MSP430FR57xx
- MSP430 IEC60730 Software libraries
- User Guides
- Code Example Files
- GUI configuration Tool
开始使用
- Download the MSP430-IEC60730-SW-PACKAGE
- Read the MSP430-IEC60730 user’s guide
下载
MSP430-IEC60730-SW-PACKAGE — IEC60730 软件包
支持的产品和硬件
产品
MSP430 微控制器
硬件开发
开发套件
MSP430-IEC60730-SW-PACKAGE — IEC60730 软件包
IEC60730 Class B for MSP430 G2xx 5xx and FR57xx devices
产品
MSP430 微控制器
硬件开发
开发套件
文档
MSP430 IEC60730 Software Package User's Guide
发布信息
新增功能
- Updated MSP430 driver library to version 2.80.00.01
- Added support for MSP430FR58x7, MSP430FR58x8, MSP430FR58x9, MSP430FR59x7, MSP430FR59x8, MSP430FR59x9