UCC28950EVM-442
UCC28950、600W、位相シフト、フルブリッジ・コンバータ評価モジュール
UCC28950EVM-442
概要
The UCC28950EVM-442 is a 600-W phase-shifted full-bridge converter that converts a 370 V to 410-V DC input to a regulated 12-V output. This converter was designed to maintain ZVS down to 50% load. This 600-W EVM was designed to demonstrate how the UCC28950 control device could be used in high-efficiency applications by achieving ZVS from 50% to 100% load. To achieve this high efficiency the UCC28950 was designed to drive synchronous rectifiers on the secondary side of the full bridge converter. The UCC28950 also incorporates a burst mode and DCM function to improve no-load efficiency
特長
- ZVS from 50% to 100% load
- Higher Efficiency for 80 + Applications
- Burst Mode/DCM Function to Reduce No-Load Power Dissipation to Meet Green-Mode Requirements
AC/DC controllers
購入と開発の開始
UCC28950EVM-442 — UCC28950、600W、位相シフト、フルブリッジ・コンバータ評価モジュール
UCC28950EVM-442 — UCC28950、600W、位相シフト、フルブリッジ・コンバータ評価モジュール
SLUC222 — UCC2895x Excel デザインツール
サポート対象の製品とハードウェア
製品
AC/DC controllers
ハードウェア開発
評価ボード
SLUC222 — UCC2895x Excel デザインツール
製品
AC/DC controllers
ハードウェア開発
評価ボード
資料
リリース情報
The design resource accessed as www.ti.com/lit/zip/sluc222 or www.ti.com/lit/xx/sluc222d/sluc222e.zip has been migrated to a new user experience at www.ti.com/tool/download/SLUC222. Please update any bookmarks accordingly.
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | 600-W, Phase-Shifted, Full-Bridge Converter (Rev. A) | 2010/05/19 | |||
| 証明書 | UCC28950EVM-442 EU Declaration of Conformity (DoC) | 2019/01/02 |