TPS65910A3EVM-583
TPS65910A3EVM-583: 統合型パワー・マネージメント・ユニット評価モジュール、DDR3 付属 AM335x 用
TPS65910A3EVM-583
概要
The TPS65910A3EVM-583 is a stand-alone module that demonstrates the functions of the integrated power management IC. It uses a USB-to-GPIO interface card (not included in the kit) to control the standard I2C interfaces in the TPS65910 device. It includes Windows compatible software to interface with the device. The sofware is a simple graphical user interface (GUI) that simplifies registers access for the IC. The software CD is not included in the kit. It must be downloaded from the TPS65910 product folder. This TPS65910A3EVM-583 board is populated with the TPS65910A3A1RSL which is designed for the AM335x Sitara processor with DDR3.
特長
- An EPC Two efficient step-down DCDC converters for processor cores
- One efficient step-down DCDC converter for I/O power
- One efficient step-up 5-V DCDC converter
- SmartReflex-compliant dynamic voltage management for processor cores
- Eight LDO voltage regulators and one RTC LDO (internal purpose)
- One high-speed I2C interface for general-purpose control command
- One high-speed I2C interface for SmartReflex (SR) class-3 control command
マルチチャネル IC (PMIC)
購入と開発の開始
評価ボード
TPS65910A3EVM-583 — TPS65910A3EVM-583: 統合型パワー・マネージメント・ユニット評価モジュール、DDR3 付属 AM335x 用
TPS65910A3EVM-583 — TPS65910A3EVM-583: 統合型パワー・マネージメント・ユニット評価モジュール、DDR3 付属 AM335x 用
技術資料
=
TI が選定した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | EVM ユーザー ガイド (英語) | TPS65910 EVM User's Guide (Rev. F) | 2013/04/12 | |||
証明書 | TPS65910A3EVM-583 EU Declaration of Conformity (DoC) | 2019/01/02 | ||||
ユーザー・ガイド | TPS65910Ax User's Guide for AM335x Processors (Rev. F) | 2017/12/08 |