TPL0501EVM
TPL0501 256-tap single-channel digital potentiometer with SPI evaluation module
TPL0501EVM
概要
The TPL0501 is a single channel, linear-taper digital potentiometer with 256 wiper positions. This device can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0501 has an end–to-end resistance of 100kΩ. The internal registers of the TPL0501 can be accessed using a SPI-compatible interface. The TPL0501 has a nominal temperature coefficient of 35ppm/°C. The TPL0501 is available in an 8-pin SOT-23 and 8-microQFN package with a specified temperature range of -40°C to +125°C.
The TPL0501EVM is designed to operate with the Texas Instruments LaunchPad (MSP-EXP430G2). The TPL0501EVM comes with a pre-programmed MSP430G2553 microcontroller which is to be inserted in the DIP socket on the LaunchPad. The LaunchPad can be purchased separately at https://www.ti.com/launchpad
The TPL0501EVM has two different evaluation modes:
Mode 1 – Adjustable voltage reference mode – in this mode the TPL0501 is used in conjunction with an LMV321 op amp as an adjustable voltage reference circuit.
Mode 2 – Variable gain mode – in this mode the TPL0501 is configured as part of a variable gain non-inverting amplifier. The gain of the amplifier can be controlled by a digital interface. This mode can be used to evaluate the bandwidth of the TPL0501.
特長
- Works with low cost MSP430 based LaunchPad platform
- Simple GUI to control EVM
- EVM can be operated in two different modes
- Adjustable Voltage reference mode
- Variable gain mode
- Board is entirely powered by USB
Kitting List
デジタル ポテンショメータ (デジポット)
購入と開発の開始
TPL0501EVM — TPL0501EVM
サポート対象の製品とハードウェア
TPL0501EVM — TPL0501EVM
SLIC017 — TPL0501EVM Software
サポート対象の製品とハードウェア
製品
デジタル ポテンショメータ (デジポット)
ハードウェア開発
評価ボード
SLIC017 — TPL0501EVM Software
製品
デジタル ポテンショメータ (デジポット)
ハードウェア開発
評価ボード
リリース情報
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | TPL0501EVM User's Guide | 2011/09/09 | |||
| 証明書 | TPL0501EVM EU Declaration of Conformity (DoC) | 2019/01/02 |