TMDS570LS12HDK
TMS570LS12x/11x Hercules 開発キット
TMDS570LS12HDK
概要
The TMS570LS12 Hercules™ Development Kit is based on the IEC 61508 SIL 3 and ISO 26262 ASIL D certified TMS570LS1227 and is ideal for getting started on development with TMS570LS12x/11x series of the Hercules TMS570 microcontroller family. The development board features RJ45 10/100 Ethernet, two CAN transceivers, an on board XDS100v2 JTAG emulator, and access to all peripheral IO pins. The kit is comprised of a development board, a DC power supply, a mini-B USB cable, and an Ethernet cable.
Recommended software and tools from TI can be found at the links below:
- Code Composer Studio™ IDE – Integrated development environment (debugger/compiler)
- HALCoGen – Hardwar Abstraction Layer (peripheral drivers) Code Generator with examples
- Hercules Safety MCU Demos – show key features of Hercules MCUs and do initial board checkout
- HET IDE – High End Timer debugger with simulator and code examples
特長
- On-board USB XDS100v2 JTAG debug
- On-board SCI-to-PC serial communication
- External high-speed emulation via JTAG
- Access to signal pin test points
- LEDs, temp sensor and light sensor
- CAN transceivers
- RJ-45 10/100 Ethernet interface
- TMS570LS1227 Development board
- Type A to mini B USB cable for using on board XDS100V2 JTAG emulator
- Flashlight for light sensor demo
Not Included: 12V power supply not included.
Required Specs:
Arm Cortex-R マイコン
購入と開発の開始
開発キット
TMDS570LS12HDK — TMS570LS12x/11x Hercules 開発キット
TMDS570LS12HDK — TMS570LS12x/11x Hercules 開発キット
設計ファイル
技術資料
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
| タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| 証明書 | TMDS570LS12HDK EU Declaration of Conformity (DoC) | 2019/01/02 | ||||
| ユーザー・ガイド | TMS570LS12x/11x 16/32-Bit RISC Flash Microcontroller Technical Reference Manual (Rev. C) | 2018/03/01 | ||||
| 機能安全情報 | Foundational Software for Functional Safety | 2015/05/12 | ||||
| ユーザー・ガイド | TMS570LS12x Hercules Development Kit (HDK) User's Guide (Rev. A) | 2013/10/10 |