THS4521EVM
THS4521 evaluation module
THS4521EVM
概要
The THS4521EVM is an evaluation module for the single, THS4521 in the D (8-lead SOIC) package.
The THS4521EVM is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of on-board connectors. The default amplifier configuration is single-ended input, single-ended output (via transformer), and split supply. It can be easily configured for differential input, differential output, and single supply operation.
The THS4521EVM User's Guide is included within the Product Datasheet.
特長
- Configured for split supply operation and easily modified for single supply
- Default single-ended input configuration can easily be reconfigured for differential input
- Default single-ended output configuration can easily be reconfigured for differential output
- Designed for easy connection to standard 50-ohm input/output impedance test equipment
- Inputs and Outputs include SMA connectors
完全差動アンプ
購入と開発の開始
評価ボード
THS4521EVM — THS4521EVM 評価モジュール
THS4521EVM — THS4521EVM 評価モジュール
技術資料
=
TI が選定した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | THS4521/45222/4524EVM User's Guide | 2009/07/16 | |||
| 証明書 | THS4521EVM EU Declaration of Conformity (DoC) | 2019/01/02 |