LP8556TM-EVM
LP8556TM-EVM
LP8556TM-EVM
概要
The Texas Instruments LP8556TM-EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LP8556 High-Efficiency LED Backlight Driver. The device features high efficiency boost DC-DC converted and 6 high-precision current sinks that can be controlled by either a PWM signal or an I2C master. In addition to the main board featuring the LP8556TME-E05, the module features a USB-I2C Interface Board and an LED Board. The USB-I2C Interface Board coupled with the evaluation software enables easy device control and configuration of all device features. The LED board provides a configurable array of 72 side emitting white LEDs.
特長
- 2.7V-36V boost input range (2.7V-20V VDD range)
- 43V maximum boost output voltage
- LP8556TME-E05 High-Efficiency WLED Driver with Configurable EPROM Settings
- USB-I2C Interface Board for easy device control
- Configurable array of 72 side emitting white LEDs
- Evaluation Software
- Compact, low-profile, external components
バックライト LED ドライバ
購入と開発の開始
評価ボード
LP8556TM-EVM/NOPB — LP8556TM-EVM
LP8556TM-EVM/NOPB — LP8556TM-EVM
評価基板 (EVM) 向けの GUI
SNVC054 — LP8556TM-EVM Software (Including Schematic, Quick Start, and Documents)
サポート対象の製品とハードウェア
SNVC054 — LP8556TM-EVM Software (Including Schematic, Quick Start, and Documents)
リリース情報
The design resource accessed as www.ti.com/lit/zip/snvc054 or www.ti.com/lit/xx/snvc054/snvc054.zip has been migrated to a new user experience at www.ti.com/tool/jp/download/SNVC054. Please update any bookmarks accordingly.
技術資料
=
TI が選定した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | LP8556TM-EVM User Guide | 2012/08/17 | |||
| 証明書 | LP8556TM-EVM/NOPB EU Declaration of Conformity (DoC) | 2019/01/02 |