LMP8646EB
LMP8646 評価ボード
LMP8646EB
概要
The LMP8646 Evaluation Board (LMP8646EB) is designed to ease evaluation and design-in of TI's LMP8646, a Precision Current Limiter. The LMP8646 is used to detect small differential voltages across a sense resistor in the presence of high input common mode voltages. On board with the current limiter is the LM3102, a Step Down Switching Regulator that is capable of supplying 2.5A to loads. This document describes super cap and resistive load applications utilizing the LM3102 voltage regulator and the LMP8646 precision current limiter. The document also provides the schematic, layout, and BOM for the LMP8646 evaluation board.
特長
- Provides circuit protection and current limiting
- Single supply operation
- -2V to +76V common mode voltage range
- Variable gain set by external resistor
- Adjustable bandwidth set by external capacitor
- Buffered output
- 3% output accuracy achievable at VSENSE - 100 mV
アナログ電流センス アンプ
購入と開発の開始
評価ボード
LMP8646EB/NOPB — LMP8646 評価ボード
LMP8646EB/NOPB — LMP8646 評価ボード
技術資料
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
| タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| 証明書 | LMP8646EB/NOPB EU Declaration of Conformity (DoC) | 2019/01/02 | ||||
| ユーザー・ガイド | LMP8646EB User's Guide | 2012/02/13 |