LM22671EVAL
LM22671 0.5A SIMPLE SWITCHER レギュレータ評価モジュール、周波数調整または周波数同期 / 高精度イネーブル付
LM22671EVAL
概要
The LM22671 evaluation board is designed to demonstrate the capabilities of the LM22671switching regulator. The LM22671 evaluation board is configured to provide an output voltage of 3.3V up to 500 mA load current with an input voltage range of 4.5V to 42V. The typical operating frequency is 500 kHz. The evaluation board is designed to operate at ambient temperatures up to 50 °C.
At low input voltages between 4.5V and 6V, a minimum load of approximately 5 mA may be required to reach a regulated 3.3V output voltage.
To aid in the design and evaluation of DC/DC buck converter solutions based on the LM22671 switching regulator, the evaluation board can be re-configured for different output voltages.
特長
- Input Range: 4.5V to 42V
- Output Voltage: 3.3V
- Output Current Range: 0A to 500 mA
- Frequency of Operation: 500 kHz
- Board Size: 1.5 X 1.5 inches
- Package: PSOP-8
DC/DC converters
購入と開発の開始
評価ボード
LM22671EVAL/NOPB — LM22671 0.5A SIMPLE SWITCHER Regulator w/ Freq Adj or Synch and Precision Enable EVM
LM22671EVAL/NOPB — LM22671 0.5A SIMPLE SWITCHER Regulator w/ Freq Adj or Synch and Precision Enable EVM
技術資料
=
TI が選定した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
| タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | AN-1895 LM22671 Evaluation Board (Rev. D) | 2013/04/23 | |||
| 証明書 | LM22671EVAL/NOPB EU Declaration of Conformity (DoC) | 2019/01/02 |