INV-3P-TWOWAVE
In-Vision Twowave DLP9000 light engine module for two-channel parallel or sequential light exposure
INV-3P-TWOWAVE
概要
In-Vision’s Twowave DLP light engine module offers native WQXGA/2K (2560 x 1600 pixels) resolution based on the DLP9000 advanced light control chipset. It combines 2 LEDs with 1 DMD and allows for parallel or sequential light exposure at different wavelengths (365nm and 460nm).
紫外線製品 (400nm 未満)
購入と開発の開始
評価ボード