DEM-FDA-RUN-EVM
Fully differential amplifier in WQFN (RUN) package evaluation module
DEM-FDA-RUN-EVM
概要
The DEM-FDA-RUN-EVM is an evaluation module for RUN package (WQFN 10-pin) fully-differential amplifiers (FDAs), supporting multiple high-speed FDAs. This board supports quick demonstration of functionality and capability, including the SMA connectors for ease of use and supporting multiple onboard configurable options: MFB active filter, load network to FDA, output transformer, external drive for power down and output common-mode voltage.
特長
- Layout optimized for high-speed signals, minimize parasitic and noise
- Flexibility to use MFB active filter with existing pads
- Configure PD, VOCM with resistors or external signals
- Easy connection to equipment and other evaluation modules with SMA connectors
- Single supply operating range configurable to circuit needs (example, 2.7V to 5.5V)
- Partial assembly to enable wide adoption and enduser configurabilty
購入と開発の開始
評価ボード
DEM-FDA-RUN-EVM — Fully differential amplifier in WQFN (RUN) package evaluation module
DEM-FDA-RUN-EVM — Fully differential amplifier in WQFN (RUN) package evaluation module
技術資料
=
TI が選定した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
| タイプ | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| * | EVM ユーザー ガイド (英語) | DEM-FDA-RUN-EVM 評価基板 | PDF | HTML | 英語版 | PDF | HTML | 2025/12/02 |
| 証明書 | DEM-FDA-RUN-EVM EU Declaration of Conformity (DoC) (Rev. A) | 2025/09/03 |