BQ769X2-THERMISTOR-COEFF-CALCULATOR
BQ76952/42 thermistor temperature optimizer - calculate the thermistors coefficients for T range
BQ769X2-THERMISTOR-COEFF-CALCULATOR
概要
The BQ769x2 family of battery monitors can support multiple external thermistors. The device includes an internal pullup resistor to bias the thermistor during measurement. The internal pullup resistor has two options which can set the pullup to 18 kΩ or 180 kΩ. The 18-kΩ option is intended for thermistors that have a 10-kΩ resistance at room temperature. The 180-kΩ option is intended for higher resistance thermistors that have a 200-kΩ resistance at room temperature.
詳細はこちら
- Download the Guide to Thermistor Coefficient Calculator Tool and follow the instructions to create the zip file for the thermistor
- Upload the zip file (login required) to the GPC Tool
- Open the Thermistor Coefficient Calculator report emailed to you
技術資料
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
| 種類 | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| ユーザー・ガイド | Guide to Thermistor Coefficient Calculator Tool - BQ76952 | PDF | HTML | 2022/06/20 |