Additional tools required
TSW1400EVM (obsolete) is required for development when evaluating with AFE5818EVM. Do not purchase AFE5818EVM unless you already have TSW1400EVM.
The AFE5818EVM is a highly integrated Analog Front-End (AFE) solution specifically designed for ultrasound systems in which high performance and small size are required. The AFE5818EVM integrates a complete time-gain-control (TGC) imaging path and a continuous wave Doppler (CWD) path. It also enables users to select one of various power/noise combinations to optimize system performance. Therefore, the AFE5818EVM is a suitable ultrasound analog front end solution not only for high-end systems, but also for portable systems.
TSW1400EVM (obsolete) is required for development when evaluating with AFE5818EVM. Do not purchase AFE5818EVM unless you already have TSW1400EVM.
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| 証明書 | AFE5818EVM EU Declaration of Conformity (DoC) | 2019/01/02 |