TRF796X_TRF7970X_MIFARE_12_2013

TRF796X_TRF7970X_MIFARE_12_2013

Información general

The TRF796x-TRF7970x_Mifare® MSP430 code repository is for use with Texas Instruments TRF7960A, TRF7963A, TRF7964A and TRF7970A 13.56MHz RFID transceivers. It enables customers who need to create a Mifare® Classic system solution in their end equipment. The solution can be downloaded onto the TRF7960AEVM or the TRF7970AEVM, both of which use the MSP430F2370 ultra-low power 16 bit microcontroller. A PC GUI is also in the repository for use on Windows XP and Windows 7 to demonstrate the functionality and interactions.

RFID technology has been selected for most contactless smart card projects and as a result, become the most successful brand within the automatic fare collection industry. In addition, the RFID products successfully address other applications such as loyalty, road tolling, access management, and gaming. This RFID solution is based on ISO/IEC 14443 Type A which one of the international standard for proximity card systems consisting of card and reader components with a typical read/write distance of 10 cm (4 inches).

The Mifare® RFID solution allows software application developers to become familiar with the operation of the TRF7960A/TRF7970A 13.56MHz RFID or NFC/RFID reader ICs using their Texas Instruments TRF79xxAEVM (development platform) without having to be concerned about the RF portion of the system.

The TRF796X_TRF7970X_MIFARE_12_2013 - MSP430 Mifare® Firmware Development Package contains security features and is therefore subject to U.S. Export Controls. Please ensure you request and have received approval for the software download before purchasing the TRF7960AEVM or TRF7970AEVM, if this card type is the only one to be used in your development.

Descargar Ver vídeo con transcripción Video

Solicite y comience el desarrollo

Herramienta de cálculo

RF-CASCADE-CALC-TOOL — Calculadora en cascada de RF TI

Productos y hardware compatibles

Productos y hardware compatibles

Productos
Amplificadores de bajo ruido (LNA) de RF
TRF3302 — Amplificador de bajo ruido (LNA) multibanda para GPS y GNSS de 1165 MHz a 1630 MHz TRF3302-Q1 — Amplificador de bajo ruido (LNA) multibanda GPS y GNSS de 1165 MHz a 1630 MHz para automoción
Amplificadores de bloque de ganancia de RF
THS9000 — Amplificador en cascada de 50 MHz a 750 MHz THS9001 — Amplificador en cascada de 50 MHz a 750 MHz TRF37A73 — Amplificador de bloque con ganancia de RF de 12 dB de 1 a 6000 MHz con pin de apagado TRF37A75 — Amplificador de bloque de ganancia RF de 12 dB y de 40 MHz a 6000 MHz con pin de apagado TRF37B73 — Amplificador de bloque con ganancia de RF de 15 dB de 1 a 6000 MHz con pin de apagado TRF37B75 — Amplificador de bloque de ganancia RF de 15 dB y de 40 MHz a 4000 MHz con pin de apagado TRF37C73 — Amplificador de bloque con ganancia de RF de 18 dB de 1 a 6000 MHz con pin de apagado TRF37C75 — Amplificador de bloque de ganancia RF de 18 dB y de 40 MHz a 4000 MHz con pin de apagado TRF37D73 — Amplificador de bloque con ganancia de RF de 20 dB de 1 a 6000 MHz con pin de apagado
Amplificadores de ganancia variable (VGA) de RF
LMH6517 — Controlador ADC doble de 16 bits, baja potencia e IF y banda base de bajo ruido con ganancia control LMH6521 — DVGA doble de alto rendimiento LMH6522 — DVGA cuádruple de alto rendimiento
Amplificadores totalmente diferenciales (FDA) de RF
LMH3401 — Amplificador completamente diferencial de 7 GHz y banda ultra ancha LMH5401 — Amplificador completamente diferencial de 8 GHz y banda ultra ancha LMH5401-SP — Amplificador totalmente diferencial, banda ultraancha a 6.5 GHz, resistente a la radiación, con cert LMH9126 — Amplificador de 2.3 GHz-2.9 GHz, de diferencial a extremo único y baja potencia con balun integra LMH9135 — Amplificador de 3.2 GHz a 4.2 GHz y de diferencial a extremo único con balun integrado LMH9226 — Controlador ADC de 2.3 GHz-2.9 GHz, de extremo único a diferencial y baja potencia con balun integra LMH9235 — Amplificador de 3.3 GHz a 4.2 GHz y de extremo único a diferencial con balun integrado TRF0108-SEP — Amplificador de RF toler. a la radiación, casi CC a 12 GHz, de dif. a de un único extremo (D2S) TRF0108-SP — Amplificador de RF con RHA, de casi CC a 12 GHz, diferencial a un único extremo (D2S) TRF0206-SP — Amplif. de RF totalmente diferencial resistente a la radiación, casi CC a >6.5 GHz, certif. QML-V TRF0208-SEP — Amplificador de RF totalmente diferencial, tolerante a la radiación, de casi CC a >8 GHz TRF0208-SP — Amplif. de RF totalmente diferencial resistente a la radiación, casi CC a >8 GHz, certif. QML-P TRF0213-SEP — Amplif. de RF tolerante a la radiación, de casi CC a 14 GHz, de un único extremo a diferencial (S2D) TRF1108 — Amplificador RF desde diferencial hasta extremo único (D2S), desde casi CC hasta 8 GHz TRF1208 — Amplificador de RF totalmente diferencial, con ganancia de 16 dB, desde casi CC hasta >8 GHz TRF1208-EP — Amplificador de RF totalmente diferencial, producto mejorado, cerca de CC a >8 GHz, ganancia de 1 TRF1208B — Amplificador de RF totalmente diferencial, con ganancia de 10 dB, desde casi CC hasta >8 GHz TRF1213 — Amplificador de RF de casi CC a >14 GHz, ganancia de 14 dB, de un único extremo a diferencial (S2D) TRF1218 — Amplificador de RF de casi CC a >25 GHz, ganancia de 16 dB, de un único extremo a diferencial (S2D) TRF1305A1 — Amplificador de RF totalmente diferencial de CC a >5 GHz, ganancia de 15 dB y control de modo com TRF1305A2 — DC a >6.5 GHz, ganancia de 15 dB, amp. RF doble totalmente diferencial con control de modo común TRF1305B1 — Amplificador de RF totalmente diferencial de CC a >7.2 GHz, ganancia de 10 dB y control de modo c TRF1305B2 — Amplificador RF de CC a >7.6 GHz, ganancia de 10 dB, doble, totalmente diferencial con control de TRF1305C1 — Amplificador de RF totalmente diferencial de CC a >7 GHz, ganancia de 5 dB y control de modo comú TRF1305C2 — DC a >6.5 GHz, ganancia de 5 dB, amp. RF doble totalmente diferencial con control de modo común
Demoduladores IQ
TRF3710 — Receptor de conversión descendente directa integrado TRF371109 — Receptor de conversión descendente directa integrado de ancho de banda de 0.3-1.7 GHz TRF371125 — Receptor de conversión descendente directa integrado de ancho de banda de 0.7-4.0 GHz TRF371135 — Receptor de conversión descendente directa integrado de ancho de banda de 1.7-6.0 GHz
Mezcladores de conversión descendente
TRF37A32 — Mezclador convertidor descendente doble de 400 M-1700 MHz con amplificador IF integrado y balunes RF TRF37B32 — Mezclador convertidor descendente doble de 700 M a 2700 MHz c/amplificador IF integrado y balunes RF TRF37C32 — Mezclador convertidor descendente doble de 1700 M a 3800 MHz con amplificador IF integrado
Moduladores IQ
TRF370315 — Modulador de cuadratura de 350 MHz a 4.0 GHz, tensión de modo común de 1.5 V TRF370317 — Modulador de cuadratura de 0.4 GHz a 4.0 GHz, tensión de modo común de 1.7 V TRF370333 — Modulador de cuadratura de 350 MHz a 4.0 GHz, tensión de modo común de 3.3 V TRF370417 — Modulador de cuadratura de 50 MHz a 6.0 GHz, tensión de modo común de 1.7 V TRF3705 — Modulador de cuadratura de 300 MHz a 4 GHz TRF372017 — Modulador de cuadratura de 300 MHz a 4.8 GHz con PLL/VCO de ancho de banda integrado TRF3722 — Modulador de cuadratura de 400 MHz a 4.2 GHz con PLL/VCO de ancho de banda integrado TRF37T05 — Modulador de cuadratura de 300 MHz a 4 GHz
Módulos frontales de radiofrecuencia (RF)
TRF2001 — Módulo de parte frontal (FEM) de banda ISM multiprotocolo de 860 MHz a 930 MHz y RF Wi-SUN TRF2001P — Módulo frontal de RF multiprotocolo, Wi-SUN y de banda ISM de 820 MHz a 1054 MHz con rutas TX y RX d
Otros productos inalámbricos
TRF7960 — IC de lector/escritor RFID de 13.56 MHz totalmente integrado y multiprotocolo TRF7960 TRF7960A — IC de lector/escritor RFID de 13.56 MHz totalmente integrado y multiprotocolo TRF7960A TRF7961 — IC de lector/escritor RFID de 13.56 MHz totalmente integrado para ISO15693 TRF7961 TRF7962A — IC de lector/escritor RFID de 13.56 MHz totalmente integrado para ISO15693 TRF7962A TRF7963A — IC de lector/escritor RFID de 13.56 MHz totalmente integrado para ISO14443A/B TRF7963A TRF7964A — IC de lector/escritor NFC/RFID de 13.56 MHz totalmente integrado y multiprotocolo TRF7964A TRF7970A — IC de transceptor NFC/RFID de 13.56 MHz totalmente integrado multiprotocolo
PLL y sintetizadores de RF
TRF3761-A — Sintetizador de frecuencia PLL Integer-N de ruido bajo con VCO integrado TRF3761-B — Sintetizador de frecuencia PLL Integer-N de ruido bajo con VCO integrado TRF3761-C — Sintetizador de frecuencia PLL Integer-N de ruido bajo con VCO integrado TRF3761-E — Sintetizador de frecuencia PLL Integer-N de ruido bajo con VCO integrado TRF3761-F — Sintetizador de frecuencia PLL Integer-N de ruido bajo con VCO integrado TRF3761-G — Sintetizador de frecuencia PLL Integer-N de ruido bajo con VCO integrado TRF3761-H — Sintetizador de frecuencia PLL Integer-N de ruido bajo con VCO integrado TRF3761-J — Sintetizador de frecuencia PLL Integer-N de ruido bajo con VCO integrado TRF3765 — PLL de bajo ruido N entero/N fraccionario de 300 M-4800 MHz con VCO integrado y hasta 8 salidas
Productos de conectividad inalámbrica automotriz
TRF4140-Q1 — IC de estación base para automoción
Desarrollo de hardware
Kit de desarrollo
TRF796X_TRF7970X_MIFARE_12_2013 — Paquete de desarrollo de firmware Mifare MSP430
Placa de evaluación
TRF-LSC-AFE7950EVM — TRF1208, TRF1108, módulo de evaluación AFE7950 para AFE de muestreo de RF 4T4R+2FB TRF-X-AFE7950EVM — Módulo de evaluación TRF1213 y AFE7950 TRF0108SEP-EVM — Módulo de evaluación TRF0108SEP/SP TRF0108SP-EVM — Módulo de evaluación TRF0108-SP TRF0206EVM — Módulo de evaluación TRF0206-SP con amplificador de 10 MHz a 6.5 GHz, ancho de banda de 3 dB, de ext TRF0208SEP-EVM — Módulo de evaluación TRF0208-SEP TRF0208SP-EVM — Módulo de evaluación TRF0208-SP TRF1108-DAC39RFEVM — Módulo de evaluación TRF1108-DAC39RF TRF1108EVM — Módulo de evaluación TRF1108 TRF1208-ADC12DJ5200RFEVM — Módulo de evaluación TRF1208 para amplificador totalmente diferencial para muestreo RF de alta veloc TRF1208EVM — Módulo de evaluación TRF1208 para amplificador de banda ancha de 3 dB de extremo único a diferencial TRF1213EVM — Módulo de evaluación TRF1213 TRF1218EVM — Módulo de evaluación TRF1218 TRF1305-ADC32RFEVM — Módulo de evaluación TRF1305 y ADC32RFx TRF1305A1-D2D-EVM — Módulo de evaluación TRF1305A1 TRF1305A2-D2D-EVM — Módulo de evaluación TRF1305A2 con entrada diferencial y salida diferencial (D2D) TRF1305B1-D2D-EVM — Módulo de evaluación TRF1305B1 de entrada y salida diferencial (D2D) TRF1305B2-D2D-EVM — Módulo de evaluación TRF1305B2 TRF1305C1-D2D-EVM — Módulo de evaluación de entrada y salida diferencial (D2D) TRF1305C1 TRF1305C2-D2D-EVM — Módulo de evaluación TRF1305C2 de entrada y salida diferencial (D2D) TRF2001EVM — Módulo de evaluación TRF2001 TRF2001PEVM — Módulo de evaluación TRF2001P TRF3302EVM — Módulo de evaluación TRF3302 TRF3302Q1EVM — Módulo de evaluación TRF3302-Q1 TRF3703-15EVM — Módulo de evaluación TRF3703-15 TRF3703-17EVM — Módulo de evaluación TRF3703-17 TRF3703-33EVM — Módulo de evaluación TRF3703 TRF370417EVM — Módulo de evaluación TRF370417 TRF3705EVM — Módulo de evaluación TRF3705 TRF371109EVM — Módulo de evaluación TRF371109 TRF371125EVM — Módulo de evaluación TRF371125EVM TRF371135EVM — Módulo de evaluación TRF371135EVM TRF372017EVM — Módulo de evaluación TRF372017 TRF3722EVM — Módulo de evaluación TRF3722 TRF3765EVM — Módulo de evaluación TRF3765 TRF37A32EVM — MEZCLADOR CONVERTIDOR DESCENDENTE DOBLE TRF37X32 CON AMPLIFICADOR IF INTEGRADO TRF37A73EVM — Módulo de evaluación TRF37A73 TRF37A75EVM — Módulo de evaluación TRF37A75 TRF37B32EVM — Módulo de evaluación TRF37B32 TRF37B73EVM — Módulo de evaluación TRF37B73 TRF37B75EVM — Módulo de evaluación TRF37B75 TRF37C32EVM — Módulo de evaluación TRF37C32 TRF37C73EVM — Módulo de evaluación TRF37C73 TRF37C75EVM — Módulo de evaluación TRF37C75 TRF37D73EVM — Módulo de evaluación TRF37D73 TRF37T05EVM — Módulo de evaluación TRF37T05

RF-CASCADE-CALC-TOOL — Calculadora en cascada de RF TI

close
Versión: 1.0.0
Fecha de publicación: 31/03/2026

TI RF cascade calculator

Productos
Amplificadores de bajo ruido (LNA) de RF
TRF3302 — Amplificador de bajo ruido (LNA) multibanda para GPS y GNSS de 1165 MHz a 1630 MHz TRF3302-Q1 — Amplificador de bajo ruido (LNA) multibanda GPS y GNSS de 1165 MHz a 1630 MHz para automoción
Amplificadores de bloque de ganancia de RF
THS9000 — Amplificador en cascada de 50 MHz a 750 MHz THS9001 — Amplificador en cascada de 50 MHz a 750 MHz TRF37A73 — Amplificador de bloque con ganancia de RF de 12 dB de 1 a 6000 MHz con pin de apagado TRF37A75 — Amplificador de bloque de ganancia RF de 12 dB y de 40 MHz a 6000 MHz con pin de apagado TRF37B73 — Amplificador de bloque con ganancia de RF de 15 dB de 1 a 6000 MHz con pin de apagado TRF37B75 — Amplificador de bloque de ganancia RF de 15 dB y de 40 MHz a 4000 MHz con pin de apagado TRF37C73 — Amplificador de bloque con ganancia de RF de 18 dB de 1 a 6000 MHz con pin de apagado TRF37C75 — Amplificador de bloque de ganancia RF de 18 dB y de 40 MHz a 4000 MHz con pin de apagado TRF37D73 — Amplificador de bloque con ganancia de RF de 20 dB de 1 a 6000 MHz con pin de apagado
Amplificadores de ganancia variable (VGA) de RF
LMH6517 — Controlador ADC doble de 16 bits, baja potencia e IF y banda base de bajo ruido con ganancia control LMH6521 — DVGA doble de alto rendimiento LMH6522 — DVGA cuádruple de alto rendimiento
Amplificadores totalmente diferenciales (FDA) de RF
LMH3401 — Amplificador completamente diferencial de 7 GHz y banda ultra ancha LMH5401 — Amplificador completamente diferencial de 8 GHz y banda ultra ancha LMH5401-SP — Amplificador totalmente diferencial, banda ultraancha a 6.5 GHz, resistente a la radiación, con cert LMH9126 — Amplificador de 2.3 GHz-2.9 GHz, de diferencial a extremo único y baja potencia con balun integra LMH9135 — Amplificador de 3.2 GHz a 4.2 GHz y de diferencial a extremo único con balun integrado LMH9226 — Controlador ADC de 2.3 GHz-2.9 GHz, de extremo único a diferencial y baja potencia con balun integra LMH9235 — Amplificador de 3.3 GHz a 4.2 GHz y de extremo único a diferencial con balun integrado TRF0108-SEP — Amplificador de RF toler. a la radiación, casi CC a 12 GHz, de dif. a de un único extremo (D2S) TRF0108-SP — Amplificador de RF con RHA, de casi CC a 12 GHz, diferencial a un único extremo (D2S) TRF0206-SP — Amplif. de RF totalmente diferencial resistente a la radiación, casi CC a >6.5 GHz, certif. QML-V TRF0208-SEP — Amplificador de RF totalmente diferencial, tolerante a la radiación, de casi CC a >8 GHz TRF0208-SP — Amplif. de RF totalmente diferencial resistente a la radiación, casi CC a >8 GHz, certif. QML-P TRF0213-SEP — Amplif. de RF tolerante a la radiación, de casi CC a 14 GHz, de un único extremo a diferencial (S2D) TRF1108 — Amplificador RF desde diferencial hasta extremo único (D2S), desde casi CC hasta 8 GHz TRF1208 — Amplificador de RF totalmente diferencial, con ganancia de 16 dB, desde casi CC hasta >8 GHz TRF1208-EP — Amplificador de RF totalmente diferencial, producto mejorado, cerca de CC a >8 GHz, ganancia de 1 TRF1208B — Amplificador de RF totalmente diferencial, con ganancia de 10 dB, desde casi CC hasta >8 GHz TRF1213 — Amplificador de RF de casi CC a >14 GHz, ganancia de 14 dB, de un único extremo a diferencial (S2D) TRF1218 — Amplificador de RF de casi CC a >25 GHz, ganancia de 16 dB, de un único extremo a diferencial (S2D) TRF1305A1 — Amplificador de RF totalmente diferencial de CC a >5 GHz, ganancia de 15 dB y control de modo com TRF1305A2 — DC a >6.5 GHz, ganancia de 15 dB, amp. RF doble totalmente diferencial con control de modo común TRF1305B1 — Amplificador de RF totalmente diferencial de CC a >7.2 GHz, ganancia de 10 dB y control de modo c TRF1305B2 — Amplificador RF de CC a >7.6 GHz, ganancia de 10 dB, doble, totalmente diferencial con control de TRF1305C1 — Amplificador de RF totalmente diferencial de CC a >7 GHz, ganancia de 5 dB y control de modo comú TRF1305C2 — DC a >6.5 GHz, ganancia de 5 dB, amp. RF doble totalmente diferencial con control de modo común
Demoduladores IQ
TRF3710 — Receptor de conversión descendente directa integrado TRF371109 — Receptor de conversión descendente directa integrado de ancho de banda de 0.3-1.7 GHz TRF371125 — Receptor de conversión descendente directa integrado de ancho de banda de 0.7-4.0 GHz TRF371135 — Receptor de conversión descendente directa integrado de ancho de banda de 1.7-6.0 GHz
Mezcladores de conversión descendente
TRF37A32 — Mezclador convertidor descendente doble de 400 M-1700 MHz con amplificador IF integrado y balunes RF TRF37B32 — Mezclador convertidor descendente doble de 700 M a 2700 MHz c/amplificador IF integrado y balunes RF TRF37C32 — Mezclador convertidor descendente doble de 1700 M a 3800 MHz con amplificador IF integrado
Moduladores IQ
TRF370315 — Modulador de cuadratura de 350 MHz a 4.0 GHz, tensión de modo común de 1.5 V TRF370317 — Modulador de cuadratura de 0.4 GHz a 4.0 GHz, tensión de modo común de 1.7 V TRF370333 — Modulador de cuadratura de 350 MHz a 4.0 GHz, tensión de modo común de 3.3 V TRF370417 — Modulador de cuadratura de 50 MHz a 6.0 GHz, tensión de modo común de 1.7 V TRF3705 — Modulador de cuadratura de 300 MHz a 4 GHz TRF372017 — Modulador de cuadratura de 300 MHz a 4.8 GHz con PLL/VCO de ancho de banda integrado TRF3722 — Modulador de cuadratura de 400 MHz a 4.2 GHz con PLL/VCO de ancho de banda integrado TRF37T05 — Modulador de cuadratura de 300 MHz a 4 GHz
Módulos frontales de radiofrecuencia (RF)
TRF2001 — Módulo de parte frontal (FEM) de banda ISM multiprotocolo de 860 MHz a 930 MHz y RF Wi-SUN TRF2001P — Módulo frontal de RF multiprotocolo, Wi-SUN y de banda ISM de 820 MHz a 1054 MHz con rutas TX y RX d
Otros productos inalámbricos
TRF7960 — IC de lector/escritor RFID de 13.56 MHz totalmente integrado y multiprotocolo TRF7960 TRF7960A — IC de lector/escritor RFID de 13.56 MHz totalmente integrado y multiprotocolo TRF7960A TRF7961 — IC de lector/escritor RFID de 13.56 MHz totalmente integrado para ISO15693 TRF7961 TRF7962A — IC de lector/escritor RFID de 13.56 MHz totalmente integrado para ISO15693 TRF7962A TRF7963A — IC de lector/escritor RFID de 13.56 MHz totalmente integrado para ISO14443A/B TRF7963A TRF7964A — IC de lector/escritor NFC/RFID de 13.56 MHz totalmente integrado y multiprotocolo TRF7964A TRF7970A — IC de transceptor NFC/RFID de 13.56 MHz totalmente integrado multiprotocolo
PLL y sintetizadores de RF
TRF3761-A — Sintetizador de frecuencia PLL Integer-N de ruido bajo con VCO integrado TRF3761-B — Sintetizador de frecuencia PLL Integer-N de ruido bajo con VCO integrado TRF3761-C — Sintetizador de frecuencia PLL Integer-N de ruido bajo con VCO integrado TRF3761-E — Sintetizador de frecuencia PLL Integer-N de ruido bajo con VCO integrado TRF3761-F — Sintetizador de frecuencia PLL Integer-N de ruido bajo con VCO integrado TRF3761-G — Sintetizador de frecuencia PLL Integer-N de ruido bajo con VCO integrado TRF3761-H — Sintetizador de frecuencia PLL Integer-N de ruido bajo con VCO integrado TRF3761-J — Sintetizador de frecuencia PLL Integer-N de ruido bajo con VCO integrado TRF3765 — PLL de bajo ruido N entero/N fraccionario de 300 M-4800 MHz con VCO integrado y hasta 8 salidas
Productos de conectividad inalámbrica automotriz
TRF4140-Q1 — IC de estación base para automoción
Desarrollo de hardware
Kit de desarrollo
TRF796X_TRF7970X_MIFARE_12_2013 — Paquete de desarrollo de firmware Mifare MSP430
Placa de evaluación
TRF-LSC-AFE7950EVM — TRF1208, TRF1108, módulo de evaluación AFE7950 para AFE de muestreo de RF 4T4R+2FB TRF-X-AFE7950EVM — Módulo de evaluación TRF1213 y AFE7950 TRF0108SEP-EVM — Módulo de evaluación TRF0108SEP/SP TRF0108SP-EVM — Módulo de evaluación TRF0108-SP TRF0206EVM — Módulo de evaluación TRF0206-SP con amplificador de 10 MHz a 6.5 GHz, ancho de banda de 3 dB, de ext TRF0208SEP-EVM — Módulo de evaluación TRF0208-SEP TRF0208SP-EVM — Módulo de evaluación TRF0208-SP TRF1108-DAC39RFEVM — Módulo de evaluación TRF1108-DAC39RF TRF1108EVM — Módulo de evaluación TRF1108 TRF1208-ADC12DJ5200RFEVM — Módulo de evaluación TRF1208 para amplificador totalmente diferencial para muestreo RF de alta veloc TRF1208EVM — Módulo de evaluación TRF1208 para amplificador de banda ancha de 3 dB de extremo único a diferencial TRF1213EVM — Módulo de evaluación TRF1213 TRF1218EVM — Módulo de evaluación TRF1218 TRF1305-ADC32RFEVM — Módulo de evaluación TRF1305 y ADC32RFx TRF1305A1-D2D-EVM — Módulo de evaluación TRF1305A1 TRF1305A2-D2D-EVM — Módulo de evaluación TRF1305A2 con entrada diferencial y salida diferencial (D2D) TRF1305B1-D2D-EVM — Módulo de evaluación TRF1305B1 de entrada y salida diferencial (D2D) TRF1305B2-D2D-EVM — Módulo de evaluación TRF1305B2 TRF1305C1-D2D-EVM — Módulo de evaluación de entrada y salida diferencial (D2D) TRF1305C1 TRF1305C2-D2D-EVM — Módulo de evaluación TRF1305C2 de entrada y salida diferencial (D2D) TRF2001EVM — Módulo de evaluación TRF2001 TRF2001PEVM — Módulo de evaluación TRF2001P TRF3302EVM — Módulo de evaluación TRF3302 TRF3302Q1EVM — Módulo de evaluación TRF3302-Q1 TRF3703-15EVM — Módulo de evaluación TRF3703-15 TRF3703-17EVM — Módulo de evaluación TRF3703-17 TRF3703-33EVM — Módulo de evaluación TRF3703 TRF370417EVM — Módulo de evaluación TRF370417 TRF3705EVM — Módulo de evaluación TRF3705 TRF371109EVM — Módulo de evaluación TRF371109 TRF371125EVM — Módulo de evaluación TRF371125EVM TRF371135EVM — Módulo de evaluación TRF371135EVM TRF372017EVM — Módulo de evaluación TRF372017 TRF3722EVM — Módulo de evaluación TRF3722 TRF3765EVM — Módulo de evaluación TRF3765 TRF37A32EVM — MEZCLADOR CONVERTIDOR DESCENDENTE DOBLE TRF37X32 CON AMPLIFICADOR IF INTEGRADO TRF37A73EVM — Módulo de evaluación TRF37A73 TRF37A75EVM — Módulo de evaluación TRF37A75 TRF37B32EVM — Módulo de evaluación TRF37B32 TRF37B73EVM — Módulo de evaluación TRF37B73 TRF37B75EVM — Módulo de evaluación TRF37B75 TRF37C32EVM — Módulo de evaluación TRF37C32 TRF37C73EVM — Módulo de evaluación TRF37C73 TRF37C75EVM — Módulo de evaluación TRF37C75 TRF37D73EVM — Módulo de evaluación TRF37D73 TRF37T05EVM — Módulo de evaluación TRF37T05

Información de la versión

Overview

The RF Cascade Calculator is a web-based tool for performing RF signal chain (lineup) cascade analysis. It computes cascaded performance parameters across a multi-stage RF signal chain using standard cascade equations (Friis formula for noise figure, reciprocal power sums for IP3/IP2/P1dB, etc.).

The tool is hosted on the TI Developer Gallery and runs entirely in the user's browser — no software download or installation is required.

Features (v1.0.0)

RF Cascade Analysis

  • Support for up to 10 cascaded stages
  • Per-stage input parameters: Name, Gain, OIP3, OIP2, NF, OP1dB
  • Configurable source power, source frequency, and analysis bandwidth
  • Dynamic stage count (add/remove stages on the fly)

Cascade Calculations (Friis and Standard Cascade Equations)

  • Cascade Gain (cumulative sum)
  • Cascade Noise Figure
  • Cascade OIP3
  • Cascade OIP2
  • Cascade OP1dB
  • Output Power (Pout) per stage

Derived System-Level Results

  • Total Cascade Gain (dB)
  • Output Power / Pout (dBm)
  • Cascade OIP3 / IIP3 (dBm)
  • Cascade OIP2 / IIP2 (dBm)
  • Cascade NF (dB)
  • Cascade OP1dB / IP1dB (dBm)
  • Output Noise Spectral Density / NSD (dBm/Hz)
  • Output Noise Floor (dBm)
  • Signal-to-Noise Ratio / SNR (dB)
  • IMD3 (dBc)
  • IMD2 (dBc)
  • P1dB Saturation Detection with stage identification

Interactive Plot

  • Dual-axis Plotly.js chart showing cascade parameters per stage
  • Selectable left Y-axis parameter (Gain, OIP3, OIP2, NF, OP1dB)
  • Selectable right Y-axis parameter (independent selection)
  • Data-point annotations and hover tooltips
  • Responsive layout

Input Validation

  • Per-field validation with visual feedback (red = error, amber = warning)
  • Range checking for all RF parameters
  • Cross-field validation (e.g., OIP3 vs OP1dB consistency, passive NF check)
  • Non-numeric and out-of-range detection

Tooltip Equations

  • Hovering over any result field shows the formula and calculation breakdown

Export

  • One-click CSV export of all inputs, cascade results, and derived results
  • Organized into sections: Source Config, Per-Stage Inputs, Per-Stage Cascade Results, Overall Results, Derived Results, Saturation Status



Novedades

  • v1.0.0
Se aplican los Términos y condiciones estándar de TI para los elementos de evaluación.

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

Ver todos los temas del foro en inglés

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre la calidad, el empaquetado o el pedido de productos de TI, consulte el servicio de asistencia de TI.

Videos