RDCR-3P-RADIO-MOD

RDCR-3P-RADIO-MOD

Jetzt bestellen

Überblick

Radiocrafts’ standard RF modules provide compact, easy-to-use, low cost, low power and high-performance RF solutions for a large number of wireless applications using license-free ISM bands (169 MHz – 2.4 GHz). Using modules, OEM manufacturers without RF design knowledge can easily add wireless technology into their design, reducing time-to-market, cost of design, test and compliance approvals. You can read more about the benefits of using a module here. All Radiocrafts modules are based on TI chipsets. Radiocrafts also offers custom and application specific product development, supporting customers from initial project ideas to volume product delivery.

Radiocrafts’ modules support the following technologies:

  • Wireless M-Bus
  • Mioty
  • RIIM 6LowPAN IP Mesh
  • RIIoT IEEE 802.15.4
  • RC232 – Proprietary Point-to-Point
  • Tinymesh – Proprietary Mesh
  • SIGFOX
  • ZNM
  • KNX
  • Customizable

Radiocrafts recommends you buy a development kit in your evaluation phase of our RF modules as the development kit allows you to quickly and easily create a wireless link or network where you can make a good analysis of the network performance. You can find Radiocrafts RF modules here.

Radiocrafts is a leading RF module and network solution provider. Radiocrafts strives to make modules that are easy to use, require low R&D investments, and are proven in quality by providing extensive, high quality documentation, world class technical support, and a global distribution network. An RF module from Radiocrafts is always pre-certified, fully RF tested during production, and ready to go as soon as you buy it, for a fast to market, proven quality experience.

Radiocrafts is a member of TI’s Third-Party Module network and is headquartered in Oslo, Norway. 

To learn more about Radiocrafts, you can visit our website: https://radiocrafts.com/



Merkmale
  • 12.7 x 25.4 x 3.7 mm compact shielded module for SMD mounting
  • 169 MHz – 2.4 GHz frequency bands
  • Pre-certified for global operation
  • Supporting software and development tools available
  • Extensive, high quality support documentation
  • Reduce time-to-market and cost of design
  • Turn-key design and customization of modules
Drahtlos-MCUs für Sub-1 GHz
CC1310 — Drahtloser SimpleLink™-Mikrocontroller ARM Cortex-M3, 32 Bit, Sub-1 GHz, mit 128 kB Flash CC1312R — Drahtloser SimpleLink™-Mikrocontroller ARM Cortex-M4F, 32 Bit, Sub-1 GHz, mit 352 kB Flash CC1314R10 — SimpleLink™ Arm® Cortex®-M33 Sub-1-GHz-Drahtlos-MCU mit 1 MB Flash und bis zu 296 KB SRAM CC1350 — SimpleLink™ 32-bit Arm Cortex-M3 Multiprotokoll, Sub-1 GHz und 2,4 GHz drahtlose MCU mit 128 kB Flas CC1352R — SimpleLink™ Arm Cortex-M4F drahtlose Multiband-MCU mit Sub-1 GHz u. 2,4 GHz m. EdgeAI-Unterstützu

 

Energieeffiziente 2,4-GHz-Produkte
CC2530 — Drahtlose ZigBee- und IEEE 802.15.4-MCU mit 256 kB Flash und 8 kB RAM

 

HF-Frontend-Module
CC1190 — HF-Frontend 850−950 MHz

 

Sub-1-GHz-Transceiver
CC1020 — Einzel-Chip-FSK/OOK CMOS-Drahtlos-Transceiver für Schmalbandanwendungen im Bereich 402–470 und 804–9 CC1120 — Hochleistungsfähiger drahtloser Sub-1 GHz-Transceiver für Schmalbandsysteme CC1125 — Extrem leistungsfähiger drahtloser Sub-1 GHz-Transceiver für Schmalbandsysteme CC1200 — Hochleistungs-Drahtlos-Transceiver mit geringem Stromverbrauch

 

Weitere Drahtlosprodukte
CC2510 — 2,4-GHz-Funktransceiver, 8051 MCU und 16KB oder 32 KB Speicher CC2591 — 2,4-GHz-Bereichserweiterung CC2592 — 2,4-GHz-Reichweiten-Extender mit bis zu +22 dBm Ausgangsleistung
Herunterladen Video mit Transkript ansehen Video
Fotos mit freundlicher Genehmigung von Radiocrafts AS

Bestellen Sie und beginnen Sie mit der Entwicklung

Evaluierungsplatine

RDCR-RADIO-MOD — Radiocrafts Embedded radio modules

Unterstützte Produkte und Hardware

RDCR-RADIO-MOD — Radiocrafts Embedded radio modules

close
Version: null
Veröffentlichungsdatum:
Es gelten die allgemeinen Geschäftsbedingungen von TI für Evaluierungsartikel.

Support und Schulungen

Support von Partnerunternehmen
TI bietet für diese Hardware keinen direkten Designsupport an. Um während Ihrer Entwicklung Unterstützung zu erhalten, wenden Sie sich an Radiocrafts AS.

Videos

Haftungsausschluss

Diese Website enthält Informationen und Verknüpfungen zu Websites von Drittanbieter-Partnern ("externe Links"). Diese Websites unterliegen der Haftung der jeweiligen Betreiber. TI ist nicht der Betreiber und somit für die Inhalte und Richtigkeit der bereitgestellten Informationen nicht verantwortlich. Sie sollten die Inhalte sorgfältig prüfen, bevor Sie sie weiterverwenden. Die Aufnahme solcher Informationen und Ressourcen in diese Liste bedeutet nicht, dass TI diese Drittanbieter unterstützt und sollte nicht als Garantie oder Zusicherung hinsichtlich der Eignung der Produkte oder Dienstleistungen dieser Drittanbieter ausgelegt werden, weder allein noch in Kombination mit einem TI Produkt oder einer Dienstleistung von TI.