MISTR-3P-POM-AM437X

MISTR-3P-POM-AM437X

Jetzt bestellen

Überblick

The Mistral Solutions AM437x PoM is a low-cost, small form factor, high performance, easy-to-use Product on Module (PoM) built around the TI Sitara AM437x processor. With extensive integration such as quad core PRU-ICSS, 3D acceleration core, dual camera, QSPI-NOR, up to 512KB on-chip memory, dual ADC and an easily extendable architecture, the AM437x PoM is the perfect solution for quick product deployment while leveraging the benefits of the AM437x processor. The AM437x PoM can help build applications like point of sale, home automation, industrial HMI, process control, barcode scanners, portable data terminals, medical electronics and digital signage among others. The AM437x PoM is an ideal product development platform that supports high performance interfaces such as 2x Gigabit Ethernet, 2 x 8/10-Bit parallel camera, 24-bit RGB display and 32-bit DDR3L. The low power module uses +5V DC or can also be USB powered.

The AM437x application board is a four-layer add-on module for the AM437x PoM. The AM437x application board interfaces with the PoM through its expansion connectors and provides 7” LCD with capacitive touch screen along with keypad and sensors like ambient light (ALS), temperature and accelerometer. The application board supports industrial interfaces such as RS485, CAN/Profibus, EtherCAT, dual motor control, Endat/eQEP encoders and ADC for motor current sensing. It also supports ZigBee communication using TI’s CC2530 ZigBee module interfaced externally via its expansion connectors.  

For customers looking at easily connecting their industrial solution to the cloud, Mistral also offers the Industrial IoT Kit, integrating the Amazon Web Services IoT SDK (AWS IoT SDK) on TI’s Sitara™ AM437x processors. It enables developers to use the AWS IoT SDK functionality from connected devices for mobile and web applications. The Amazon Web Services IoT SDK enables developers to rapidly build secure, enterprise-grade intelligent systems for IoT with features like: device authorization & authentication, sensor data collection, local storage of sensor data, saving aggregated sensor data in the AWS cloud server through MQTT protocol and Receive MQTT requests and taking actions.

Learn more about Mistral Solutions at https://www.mistralsolutions.com.

Multimedia- & Industrienetzwerk-SoCs
AM4372 — Sitara-Prozessor: Arm Cortex-A9 AM4376 — Sitara-Prozessor: Arm Cortex-A9, PRU-ICSS AM4377 — Sitara-Prozessor: Arm Cortex-A9, PRU-ICSS, EtherCAT AM4378 — Sitara-Prozessor: Arm Cortex-A9, PRU-ICSS, 3D-Grafikkarten AM4379 — Sitara-Prozessor: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D-Grafik
Herunterladen Video mit Transkript ansehen Video
Fotos mit freundlicher Genehmigung von Mistral Solutions Pvt. Ltd

Bestellen Sie und beginnen Sie mit der Entwicklung

Evaluierungsplatine

MISTR-APPBOARD-AM437X — AM437x Application Board

Unterstützte Produkte und Hardware

MISTR-APPBOARD-AM437X — AM437x Application Board

close
Version: null
Veröffentlichungsdatum:
Evaluierungsplatine

MISTR-IOT-KIT — Industrial IoT Kit

Unterstützte Produkte und Hardware

MISTR-IOT-KIT — Industrial IoT Kit

close
Version: null
Veröffentlichungsdatum:
Evaluierungsplatine

MISTR-POM-AM437X — AM437x PoM

Unterstützte Produkte und Hardware

MISTR-POM-AM437X — AM437x PoM

close
Version: null
Veröffentlichungsdatum:
Es gelten die allgemeinen Geschäftsbedingungen von TI für Evaluierungsartikel.

Support und Schulungen

Support von Partnerunternehmen
TI bietet für diese Hardware keinen direkten Designsupport an. Um während Ihrer Entwicklung Unterstützung zu erhalten, wenden Sie sich an Mistral Solutions Pvt. Ltd.

Videos

Haftungsausschluss

Diese Website enthält Informationen und Verknüpfungen zu Websites von Drittanbieter-Partnern ("externe Links"). Diese Websites unterliegen der Haftung der jeweiligen Betreiber. TI ist nicht der Betreiber und somit für die Inhalte und Richtigkeit der bereitgestellten Informationen nicht verantwortlich. Sie sollten die Inhalte sorgfältig prüfen, bevor Sie sie weiterverwenden. Die Aufnahme solcher Informationen und Ressourcen in diese Liste bedeutet nicht, dass TI diese Drittanbieter unterstützt und sollte nicht als Garantie oder Zusicherung hinsichtlich der Eignung der Produkte oder Dienstleistungen dieser Drittanbieter ausgelegt werden, weder allein noch in Kombination mit einem TI Produkt oder einer Dienstleistung von TI.