选择版本

选择版本

未找到结果。请清除搜索并重试。

WL18XX-REPORTS

报告:WL18XX 法规认证报告

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 5.20.00.00
发布日期: 2021-4-14
产品
Wi-Fi 产品
WL1801MOD WiLink™ 8 单频带 Wi-Fi® 模块 WL1805MOD WiLink™ 8 单频带、2x2 MIMO Wi-Fi® 模块 WL1807MOD WiLink™ 8 工业双频带组合、2x2 MIMO Wi-Fi 模块 WL1831MOD WiLink™ 8 工业 Wi-Fi、Bluetooth® 双模模块 WL1835MOD WiLink™ 8 单频带组合 2x2 MIMO Wi-Fi®、Bluetooth® 双模模块 WL1837MOD WiLink™ 8 工业双频带、2x2 MIMO Wi-Fi®、Bluetooth® 双模模块
硬件开发
子卡
WL1835MODCOM8B 用于 Sitara 的 WiLink™ 8 模块 2.4 GHz WiFi® + Bluetooth® COM8 套件 WL1837MODCOM8I WiLink™ 8 双频段 2.4 和 5 GHz Wi-Fi® + Bluetooth® COM8 评估模块

文档

WL18MODGB Module Certification Reports; See Release Notes for supported regions and expiration dates

WL18MODGI Module Certification Reports; See Release Notes for supported regions and expiration dates

Link to WL18x7MOD AP DFS Reference Only Cerification Reports

Link to WL18MODCOM8B Reference Only Certification Reports

Link to WL18MODCOM8I Reference Only Certification Reports

发布信息

This page provides access to the WL18xx certification reports. Here you will find certification reports for both modules and EVMs. Note that module certification reports can be reused by the customer for regulatory compliance. However the customer should consult with their regulatory house to ensure they meet the requirements for certification at their product level. EVM certification reports are provided for reference only.

新增功能

  • Updated CE Reports for all WiLink Modules