选择版本

选择版本

未找到结果。请清除搜索并重试。

MSP430-ENERGY-MEASUREMENT

适用于具有 24 位 Σ-Δ ADC 的 MSP430 MCU 的电能测量库

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 1.40.00.03
发布日期: 2020-7-29

Windows Installer for Energy Measurement Design Center

SHA-256 校验和

macOS Installer for Energy Measurement Design Center

SHA-256 校验和

Linux Installer for Energy Measurement Design Center

SHA-256 校验和
产品
MSP430 微控制器
MSP430F6720A 具有 2 个 Σ-Δ ADC、LCD、实时时钟、16KB 闪存、1KB RAM 的单相计量 SoC MSP430F6721A 具有 2 个 Σ-Δ ADC、LCD、实时时钟、32KB 闪存、2KB RAM 的单相计量 SoC MSP430F6723A 具有 2 个 Σ-Δ ADC、LCD、实时时钟、64KB 闪存、4KB RAM 的单相计量 SoC MSP430F6724A 具有 2 个 Σ-Δ ADC、LCD、实时时钟、96KB 闪存、4KB RAM 的单相计量 SoC MSP430F6725A 具有 2 个 Σ-Δ ADC、LCD、实时时钟、128KB 闪存、4KB RAM 的单相计量 SoC MSP430F6726A 具有 2 个 Σ-Δ ADC、LCD、实时时钟、128KB 闪存、8KB RAM 的单相计量 SoC MSP430F6730A 具有 3 个 Σ-Δ ADC、LCD、实时时钟、16KB 闪存、1KB RAM 的单相计量 SoC MSP430F6731A 具有 3 个 Σ-Δ ADC、LCD、实时时钟、32KB 闪存、2KB RAM 的单相计量 SoC MSP430F6733A 具有 3 个 Σ-Δ ADC、LCD、实时时钟、64KB 闪存、4KB RAM 的单相计量 SoC MSP430F6734A 具有 3 个 Σ-Δ ADC、LCD、实时时钟、96KB 闪存、4KB RAM 的单相计量 SoC MSP430F6735A 具有 3 个 Σ-Δ ADC、LCD、实时时钟、128KB 闪存、4KB RAM 的单相计量 SoC MSP430F6736 具有 3 个 Σ-Δ ADC、LCD、实时时钟、128KB 闪存、8KB RAM 的单相计量 SoC MSP430F6736A 具有 3 个 Σ-Δ ADC、LCD、实时时钟、128KB 闪存、8KB RAM 的单相计量 SoC MSP430F6779 具有 7 个 Σ-Δ ADC、LCD、实时时钟、AES、512KB 闪存和 32KB RAM 的多相位计量 SoC MSP430F67791 具有 7 个 Σ-Δ ADC、LCD、实时时钟、512KB 闪存和 32KB RAM 的多相位计量 SoC MSP430F67791A 具有 7 个 Σ-Δ ADC、LCD、实时时钟、512KB 闪存和 32KB RAM 的多相位计量 SoC MSP430F6779A 具有 7 个 Σ-Δ ADC、LCD、实时时钟、AES、512KB 闪存和 32KB RAM 的多相位计量 SoC MSP430I2021 具有 2 个 24 位 Σ-Δ ADC、2 个 16 位计时器、32KB 闪存、2KB RAM 的 16MHz 计量 AFE MSP430I2031 具有 3 个 24 位 Σ-Δ ADC、2 个 16 位计时器、32KB 闪存、2KB RAM 的 16MHz 计量 AFE MSP430I2041 具有 4 个 24 位 Σ-Δ ADC、2 个 16 位计时器、32KB 闪存、2KB RAM 的 16MHz 计量 AFE
硬件开发
子卡
MSP-ISO 适用于 MSP LaunchPad 开发套件的隔离适配器
开发套件
MSP-EXP430F5529LP MSP430F5529 USB LaunchPad™ 开发套件
评估板
EVM430-F6736 EVM430-F6736 - 用于测量的 MSP430F6736 EVM EVM430-I2040S 用于辅助计量的 MSP430I240 评估板

文档

Energy Measurement Design Center Technology Guide

Energy Measurement Design Center API Guide

发布信息

The Energy Measurement Design Center is a rapid development tool that enables energy measurement using TI MSP430i20xx and MSP430F67xx Flash-based microcontrollers (MCUs). It includes a graphical user interface (GUI), documentation, software library and examples that can simplify development and accelerate designs for power monitoring and energy measurement in smart grid and building automation applications. Start by dragging and dropping a MCU, voltage sensors, and current sensors into the GUI workspace. Configure the MCU and each sensor according to your system configuration. The GUI will check for errors before generating the source code. Import the code into an IDE and program the MCU. The GUI will allow you to easily calibrate the device and view the results.

新增功能

  • Software
    • Fixed an issue where the MSP430i20xx OSR (sampling rate) did not change from the default value.
    • Removed duplicate hal_system_Init() call.
    • Re-initialized results after disabling interrupts and writing calibration factors to INFO memory.
    • Re-calibrated MSP430i20xx EMDC example projects and firmware images.
  • Technology Guide
    • Included a flowchart for the EMDC application code including foreground and background processes.
    • Added a Known Limitations section to the Introduction for more awareness.
    • Fixed the Result Parameter command values in the Commands from Target to EMDC section and sequence diagrams.
    • Added more details about the packet structure and checksum calculation in the Communication Protocol Spec section.
    • Included the default UART communication settings.
    • Updated the EMDC start-up image to fix a broken pixel in the platform bar.
    • Fixed some minor formatting issues.