选择版本

选择版本

未找到结果。请清除搜索并重试。

MMWAVE-MCUPLUS-SDK

mmWave SDK for AWR2944 and AM2732

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 04.07.01.04
发布日期: 2025-7-11

MMWAVE MCUPLUS SDK Windows Installer

SHA-256 校验和

TI Gallery APP for configuring mmWave sensors and visualizing the point cloud objects by SDK demo.

Linux based Visualizer for configuring AWR2544 mmWave sensor and visualizing the 1D-FFT data sent over ethernet by SDK demo

SHA-256 校验和
产品
汽车毫米波雷达传感器
AWR2544 76-81GHz FMCW 卫星片上雷达传感器 AWR2944 适用于角雷达和远距离雷达的汽车级第二代 76GHz 至 81GHz 高性能 SoC AWR2944P 具有增强射频和计算性能的 76GHz 至 81GHz 汽车级单芯片雷达
硬件开发
参考设计
TIDEP-01027 高端角雷达参考设计
评估板
AWR2544LOPEVM AWR2544LOP 汽车类第二代、76GHz 至 81GHz 高性能 SoC 评估模块 AWR2944EVM AWR2944 汽车类第二代、76GHz 至 81GHz 高性能 SoC 评估模块 AWR2944PEVM AWR2944PEVM 适用于 AWR2944P 雷达传感器的评估模块 AWR2E44PEVM AWR2E44P 评估模块

文档

Download CCS 20.1.0 Version for Windows or Linux

Download SysConfig 1.23.0 for Windows or Linux

Release Notes for MMWAVE_MCUPLUS_SDK

User Guide for MMWAVE_MCUPLUS_SDK

Software Manifest of Components inside MMWAVE_MCUPLUS_SDK

发布信息

The MMWAVE MCUPLUS SDK enables the development of 2nd generation millimeter wave (mmWave) radar applications using TI mmWave sensors (see list of supported Platform / Devices).The SDK provides foundational components which will facilitate end users to focus on their applications.

新增功能

  • AWR2x44P: Out of Box (OOB) demo supporting for AWR2x44ECO (TDM, DDM) and AWR2x44LC (DDM) devices
  • AWR2x44P / AWR294x: Improved execution timing and memory usage for Doppler DPU (DDM). Added real 2X mode and using previous frame's DC estimates in Range DPU (DDM)
  • AWR2x44P / AWR294x: Enabled CFAR-CA(SO) option from the CLI to improve the overall execution timing
  • AWR2x44P: Enabled compile time option to execute AoA elevation processing on R5F or DSP
  • AWR2x44P / AWR294x: Added direct interrupt configuration for DSP (C66 core)
  • AWR2544: Added CSI-TX driver with reference examples. Added Out of Box (OOB) demo for streaming RAW ADC data over CSITX interface
  • AWR2x44P / AWR294x: Added MUSIC (Multiple Signal Classification) algorithm executing on C66 core. Added DML (Deterministic Maximum Likelihood) algorithm executing on C66 / M4 + HWA (Hardware Accelerator)
  • AWR2x44P / AWR294x: IPC Driver updates to enable custom config for compatibility with MCAL IPC CDD
  • AWR2x44P / AWR294x / AWR2544: Added error interrupt handling in EDMA driver