选择版本

选择版本

未找到结果。请清除搜索并重试。

MCU-PLUS-SDK-AM62A

MCU+ SDK for AM62A – RTOS, No-RTOS

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 11.01.00.16
发布日期: 2025-8-1
产品
多媒体和工业网络 SoC
AM62A3 适用于 1-2 个摄像头、低功耗系统、视频监控、零售自动化且具有 RGB-IR ISP 的 1TOPS 视觉 SoC AM62A7 适用于 1-2 个摄像头、低功耗系统、机器视觉、机器人且具有 RGB-IR ISP 的 2TOPS 视觉 SoC AM62A7-Q1 适用于 1-2 个摄像头、驾驶员监控、前置摄像头且具有 RGB-IR ISP 的 2TOPS 视觉 SoC
汽车驾驶辅助 SoC
AM62A1-Q1 适用于 1-2 个摄像头、低功耗系统且具有 RGB-IR ISP 和视频编码/解码功能的汽车处理器 AM62A3-Q1 适用于 1-2 个摄像头、驾驶员监控、行车记录仪且具有 RGB-IR ISP 的汽车类 1TOPS 视觉 SoC
硬件开发
评估板
SK-AM62A-LP 适用于低功耗 Sitara™ 处理器的 AM62A 入门套件

文档

MCU PLUS SDK online documentation

Performance measurement datasheet

Code Composer Studio™ integrated development environment (IDE)

GCC aarch64 cross compiler for linux

GCC aarch64 cross compiler for windows

Tool to configure SOC pinmux and MCU PLUS SDK driver parameters

Buildsheet of supported features

Manifest of software components used with license details

发布信息

Thank you for your interest in the AM62A MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

  • The SDK includes a real-time multitasking kernel, examples and drivers.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.

新增功能

  • ECC Functional Test example for single bit errors is added
  • Updated DDR configuration from DDR configuration tool v10.30