选择版本

选择版本

未找到结果。请清除搜索并重试。

INDUSTRIAL-COMMUNICATIONS-SDK-AM261X

Industrial Communications SDK for AM261x

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 2025.00.00.08
发布日期: 2025-11-24

Industrial Communications SDK Linux Installer - Evaluation Package

SHA-256 校验和

Industrial Communications SDK Windows Installer - Evaluation Package

SHA-256 校验和

Industrial Communications SDK MacOS Installer - Evaluation Package

SHA-256 校验和

Industrial Communications SDK Linux Installer - Production Package

SHA-256 校验和

Industrial Communications SDK Windows Installer - Production Package

SHA-256 校验和

Industrial Communications SDK MacOS Installer - Production Package

SHA-256 校验和
lock = 需要出口许可(1 分钟)
产品
Real-time motor control & automation MCUs
AM2612 具有实时控制和安全功能的 500MHz 四核 Arm® Cortex®-R5F MCU
硬件开发
评估板
LP-AM261 AM261x 基于 Arm® 的 MCU 通用 LaunchPad™ 开发套件

文档

Documentation - START HERE

Download CCS 20.3.0 Version for Windows, Linux or MacOS

Download TI ARM CLANG 4.0.3 LTS for Windows, Linux or MacOS

Download SysConfig 1.25.0 for Windows, Linux or MacOS

Download MCU+ SDK 11.00.00.29 for Windows, Linux or MacOS

Industrial Communications SDK Manifest - Evaluation Package

Industrial Communications SDK Manifest - Production Package

发布信息

Thank you for your interest in the AM261x Industrial Communications Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

  • This SDK contains examples, libraries and tools to develop RTOS-based Industrial Communication, Fieldbus, and networking applications on PRU-ICSS.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.
  • It is required to install the exact MCU+ SDK package referenced above.

新增功能

  • The MCU+ SDK is not packaged inside the Industrial Communications SDK anymore. You need to install the exact MCU+SDK package referenced above.
  • PROFINET Isochronous 250 us mode support. (premium feature)
  • PROFINET MRPD support. (premium feature)
  • EtherNet/IP - Device Level Ring (DLR) Supervisor support added in the FWHAL.