选择版本
EDGE-AI-STUDIO-MCU
Edge AI Studio for Microcontrollers
Edge AI Studio 1.5.0 Installer
产品
Arm Cortex-M0+ MCU
C2000 实时微控制器
低功耗 2.4GHz 产品
工业毫米波雷达传感器
汽车毫米波雷达传感器
发布信息
Model Composer is a fully integrated no-code solution for training and compiling models for deployment into edge AI applications. It supports Bring-Your-Own-Data (BYOD), enabling the re-training of models from the TI Model Zoo with custom data. Deploy to your local development board.
Tasks supported:
- AC/DC Arc fault detection
- Passive Infra Red (PIR) classification for CC27xx
- Motor bearing fault detection
- Blower Imbalance detection
- Time-series Classification task support for C2000, MSPM0, CC27xx
Devices supported:
- F28P55x (recommended)
- F28P65x
- F280015
- F28003
- F28004
- F2837
- MSPM0G3507 (recommended)
- MSPM0G5187
- CC2755
Tasks supported:
- Surface Classification for mmWave
- Point Cloud Classification task support for mmWave
Devices supported:
- xWRL684x, xWRL6432 (recommended)
新增功能
- Arc Fault Task supports AC arc fault use case on MSPM0
- Passive Infra Red (PIR) classification for CC27xx
- Time-series Classification task support for C2000, MSPM0, CC27xx
- Point Cloud Classification task support for mmWave
- Project create workflow improvements.