ULTICHIP-3P-UC1046

Ultichip Communication Technology smallcell solutions based on UC1046 and AFE7769

概述

The Ultichip Communication Technology Blade40 is a low cost high performance PicoRU solution based on Ultichip's UC1046 DFE  and TI's AFE7769 transceiver, supporting 4G LTE, 5G NR or 4/5G dual mode.  Three models are available: Blade40-S3500 for 3.5-GHz band 5G NR 4T4R TDD mode, Blade40-S2600 for 2.6-GHz 5G NR and Blade40-S2618TF for 2.6-GHz 2T2R 5G TDD and 2T2R FDD LTE.  The output power of Blade40 is up to 250 mw per antenna. Other configuration can be customized to satisfy user requirements.

Blade40 supports full digital front end functionalities of 4/5G RRU, which includes precoding processing, crest factor reduction (CFR), digital predistortion processing (DPD), digital up-conversion (DUC), down-conversion (DDC), configurable filter processor (filter) and so forth.

The fronthaul interface Blade40 is configurable as eCPRI and CPRI format. Both Option-7 per O-RAN specification or Option-8 based on OTIC specification fronthaul functionalities split mode are supported. All LOW-PHY functions are integrated such as a programable fast Fourier transform (FFT/IFFT) processor.

Blade40 supports several synchronization modes, including IEEE 1588v2 PTP, SyncE and GPS.

The low power consumption, easy installation and easy upgrade and expansion features, make Blade40 suitable for indoor coverage scenarios with high demand for data services and high service quality in dense urban areas and hot spots, such as office buildings, subways, train stations, shopping malls, stadiums and airports

特性
  • Band: Sub6G
  • Antenna carrier: 4T4R at 100 MHz
  • Transmitted power: 4x 250 mw
  • Reference sensibility: -97 dBm
  • ACLR: < -48 dBc (24 dBm, 100 MHz NR, 8.5 dB PAR signal)
  • EVM: <2% (24 dBm, 100 MHz NR, 8.5 dB PAR signal)
射频收发器
AFE7769 4 发送、4 接收、2 反馈、600MHz 至 6GHz、四个 PLL、无线射频收发器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

BLADE40-S2618 — Ultichip Communication Technology Blade40 S2618 2T2R 5G NR and 2T2R 4G LTE Smallcell

支持的产品和硬件

BLADE40-S2618 Ultichip Communication Technology Blade40 S2618 2T2R 5G NR and 2T2R 4G LTE Smallcell

close
版本: null
发布日期:
评估板

BLADE40-S3500 — Ultichip Communication Technology Blade40 S3500 4T4R 5G NR Smallcell

支持的产品和硬件

BLADE40-S3500 Ultichip Communication Technology Blade40 S3500 4T4R 5G NR Smallcell

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

支持和培训

免责声明

以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。