TI 不会为此硬件提供持续且直接的设计支持。设计期间, 如需获得支持,请联系 Tuya Inc.。
TUYA-3P-WIRELESS-MODULES
概述
Tuya BDU is a low-power embedded Bluetooth module that Tuya has developed. It consists of a highly integrated Bluetooth chip (CC2340R5), a few peripheral circuits, an embedded Bluetooth network communication protocol stack, and rich library functions.
BDU consists of a low-power 32-bit MCU, a Bluetooth LE 5.3/2.4G radio-frequency band, 512 KB flash memory, and 36 KB SRAM.
特性
- Embedded with a low-power 32-bit MCU, which can also function as an application processor.
- Clock rate: 48 MHz
- Working voltage: 1.71 to 3.8 V
- Peripherals: 5 PWMs, 2 UART pins, and 2 ADC pins
- Bluetooth LE RF features
- Compatible with the Bluetooth LE 5.3
- The RF data rate can be up to 1 Mbps
- TX power: +8 dBm
- RX sensitivity: -96 dBm@Bluetooth LE 1 Mbps
- Embedded hardware AES encryption
- Onboard PCB antenna with a gain of 1 dBi
- Working temperature: -40°C to +105°C
低功耗 2.4GHz 产品
立即订购并开发
子卡
Tuya-BDU-Module — 低功耗嵌入式蓝牙模块
Tuya-BDU-Module — 低功耗嵌入式蓝牙模块
支持和培训
视频系列
观看全部视频免责声明
以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。