TRF3302EVM
TRF3302 评估模块
TRF3302EVM
概述
The TRF3302EVM (EVM) is designed to provide a quick way to evaluate the TRF3302 low-noise amplifiers. The EVM is default tuned 1300MHz to 1630MHz (L1 band) operation, with a single inductor change, the EVM can be optimized for 1165MHz to 1320MHz (L2/L5 bands). With four component changes, the EVM can operate wideband simultaneously covering 1165MHz to 1630MHz (all GPS/GNSS bands).
特性
- Reconfigurable input matching
- On-chip broadband output match supporting 1165MHz to 1630GHz
射频低噪声放大器 (LNA)
立即订购并开发
评估板
TRF3302EVM — TRF3302 评估模块
TRF3302EVM — TRF3302 评估模块
认证
TRF3302EVM-DOC-CERT — TRF3302EVM EU Declaration of Conformity (DoC)
支持的产品和硬件
产品
射频低噪声放大器 (LNA)
硬件开发
评估板
TRF3302EVM-DOC-CERT — TRF3302EVM EU Declaration of Conformity (DoC)
产品
射频低噪声放大器 (LNA)
硬件开发
评估板
发布信息
initial release of RoHS Declaration of Conformity for TRF3302EVM
新增功能
- release of RoHS Declaration of Conformity for TRF3302EVM