TPS75003EVM-092
TPS75003EVM 评估模块
TPS75003EVM-092
概述
The Texas Instruments TPS75003EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS75003 multi-channel power IC. This device has two buck controllers and a low dropout linear regulator. The device will operate at input voltages between 2.2 V and 6.5 V. The buck controllers can provide output voltages between 1.22 V and the input voltage and output currents up to 3A. This EVM is specifically designed and optimized to operate from a 5 V input with output currents up to 2 A for VOUT1 = 1.2 V typical and VOUT2 = 3.3 V typical. In addition, the EVM is jumper configurable so thateach output can be independently enabled or the outputs can be sequenced in the following order: VOUT3, VOUT2 then VOUT1.
特性
Datasheet
User's Guide
多通道 IC (PMIC)
立即订购并开发
TPS75003EVM-092 — TPS75003EVM 评估模块
TPS75003EVM-092 — TPS75003EVM 评估模块
SBVC002 — Design Spreadsheet for the TPS75003
支持的产品和硬件
产品
多通道 IC (PMIC)
硬件开发
评估板
SBVC002 — Design Spreadsheet for the TPS75003
产品
多通道 IC (PMIC)
硬件开发
评估板
发布信息
设计文件
技术文档
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | TPS75003EVM User's Guide (Rev. B) | 2011-9-13 | |||
| 证书 | TPS75003EVM-092 EU Declaration of Conformity (DoC) | 2019-1-2 |