TPS73701DRVEVM-529
TPS73701 Low-Dropout Regulator Evaluation Module
TPS73701DRVEVM-529
概述
The Texas Instruments TPS73701DRVEVM-529 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS73701 Low-Dropout Regulator. The EVM contains header connectors for easy connection to external test and application circuitry.
特性
- Stable with 1.0µF Ceramic Output Capacitor
- Input Voltage Range: 2.2V to 5.5V
- Ultra-Low Dropout Voltage: 130mV typ at 1A
- Excellent Load Transient Response
- Thermal Shutdown and Current Limit for Fault Protection
线性和低压降 (LDO) 稳压器
设计文件
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS73701DRVEVM-529 User's Guide | 2013-2-20 | |||
证书 | TPS73701DRVEVM-529 EU Declaration of Conformity (DoC) | 2019-1-2 |